FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about OM4XXSXX.
This picture is about OM4XXSXX.
This picture is about OM4XXSXX.
This picture is about OM4XXSXX.
This picture is about OM4XXSXX.
This picture is about OM4XXSXX.
This picture is about OM4XXSXX.
This picture is about OM4XXSXX.
This picture is about OM4XXSXX.
This picture is about OM4XXSXX.

Customized OM4 Multimode LC/SC Short Boot Fiber Optic Patch Cable

#186474
#186474

≤0.3dB IL 40/100G Networks

6,66 € (Incl. VAT)
FS P/N: OM4XXSXX
3K Sold
0 Review
0 Question
Choose Length:
1m (3ft)
2m (7ft)
3m (10ft)
5m (16ft)
10m (33ft)
15m (49ft)
20m (66ft)
25m (82ft)
30m (98ft)
m
1m (3ft)
2m (7ft)
3m (10ft)
5m (16ft)
10m (33ft)
15m (49ft)
20m (66ft)
25m (82ft)
30m (98ft)
m
Fiber Count:
Duplex
Connector A:
LC UPC with Standard Boots
Connector B:
LC UPC with 12mm Short Boots
Cable Jacket:
PVC
Cable Diameter:
2.0mm
Cable Color:
Aqua
Pre-order, Ship by 10 Jun, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Solution Design
1-Year Warranty
Specifications
Features
Videos
Q&A
Reviews
Resources

High Quality and Cost-effective 50/125μm OM4 Multimode LC Short Boot Fiber Optic Cable

The short boot structure is particularly for high density applications with tight space requirements and absolutely meets the high density requirements of the MDA and EDA. It allows 30mm extra space between rack and closed cabinet door, which facilitates air circulation.

When used with bend insensitive fiber, the attenuation during bending or twisting can be reduced and this will make the installation and maintenance of the fiber optic cables more efficient. Therefore, it can be used in central offices, passive optical networks (PON), FTTx, data centers, and any places.

Specifications
Connector Type
LC/SC
Polish Type
UPC
LC Boot Type
Standard Boot, 12/18mm Short Boot
SC Boot Type
Standard Boot, 25mm Short Boot
Insertion Loss
≤0.3dB
Return Loss
≥30dB
Attenuation at 850nm
3.0 dB/km
Attenuation at 1300nm
1.0 dB/km
Fiber Grade
Bend Insensitive
Cable Jacket
Riser (OFNR)/LSZH
Fiber Count
Duplex/Simplex
Cable Diameter
2.0/3.0mm
Min. Bend Radius
(Fiber Core)
7.5mm
Min. Bend Radius
(Fiber Cable)
20/10D (Dynamic/Static)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

Short Boot Cables for Tight Cabling Spaces
The cables with short boots can meet the high-density requirements of the MDA and EDA.
LC Connector
Mainly used for SFP/SFP+/XFP transceivers and LC adapters.
SC Connector
Mainly used for GBIC/X2/XENPAK transceivers and SC adapters.
Two Diameters to Meet Different Wiring Needs
2.0mm and 3.0mm cable diameters mainly used for indoor installation and cabling.
3.0mm Diameter
The 3.0mm cable has stronger long-term pull tension and instant pull tension.
2.0mm Diameter
The 2.0mm cable reduces the pressure of the wiring conduit and saves more space.
Two Jacket Materials Used in Diverse Cabling Zone
It's important to know the differences between PVC and LSZH jackets.
The Riser (OFNR) cables are suited for riser applications and cabling between floors.
The LSZH cables are suited for horizontal structural cabling areas.
Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.
Specifications

High Quality and Cost-effective 50/125μm OM4 Multimode LC Short Boot Fiber Optic Cable

The short boot structure is particularly for high density applications with tight space requirements and absolutely meets the high density requirements of the MDA and EDA. It allows 30mm extra space between rack and closed cabinet door, which facilitates air circulation.

When used with bend insensitive fiber, the attenuation during bending or twisting can be reduced and this will make the installation and maintenance of the fiber optic cables more efficient. Therefore, it can be used in central offices, passive optical networks (PON), FTTx, data centers, and any places.

Specifications
Connector Type
LC/SC
Polish Type
UPC
LC Boot Type
Standard Boot, 12/18mm Short Boot
SC Boot Type
Standard Boot, 25mm Short Boot
Insertion Loss
≤0.3dB
Return Loss
≥30dB
Attenuation at 850nm
3.0 dB/km
Attenuation at 1300nm
1.0 dB/km
Fiber Grade
Bend Insensitive
Cable Jacket
Riser (OFNR)/LSZH
Fiber Count
Duplex/Simplex
Cable Diameter
2.0/3.0mm
Min. Bend Radius
(Fiber Core)
7.5mm
Min. Bend Radius
(Fiber Cable)
20/10D (Dynamic/Static)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Short Boot Cables for Tight Cabling Spaces
The cables with short boots can meet the high-density requirements of the MDA and EDA.
LC Connector
Mainly used for SFP/SFP+/XFP transceivers and LC adapters.
SC Connector
Mainly used for GBIC/X2/XENPAK transceivers and SC adapters.
Two Diameters to Meet Different Wiring Needs
2.0mm and 3.0mm cable diameters mainly used for indoor installation and cabling.
3.0mm Diameter
The 3.0mm cable has stronger long-term pull tension and instant pull tension.
2.0mm Diameter
The 2.0mm cable reduces the pressure of the wiring conduit and saves more space.
Two Jacket Materials Used in Diverse Cabling Zone
It's important to know the differences between PVC and LSZH jackets.
The Riser (OFNR) cables are suited for riser applications and cabling between floors.
The LSZH cables are suited for horizontal structural cabling areas.
Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.

Questions & Answers

Customer Reviews

Resources

5,60 € (Excl. VAT)

6,66 € (Incl. VAT)

Pre-order