FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about 6IM-S.
This picture is about 6IM-S.
This picture is about 6IM-S.
This picture is about 6IM-S.
This picture is about 6IM-S.
This picture is about 6IM-S.
This picture is about 6IM-S.
This picture is about 6IM-S.
This picture is about 6IM-S.
This picture is about 6IM-S.
This picture is about 6IM-S.
This picture is about 6IM-S.

Cat6 Keystone RJ45 Coupler, Shielded, Female to Female Insert Inline Coupler (12pcs/Pack)

#185884
#185884

1GBase-T 22-32AWG Cable

26,00 € (Excl. VAT)
FS P/N: 6IM-S
30,94 € (Incl. VAT)
FS P/N: 6IM-S
154 Sold
6 Reviews
0 Question
10 in Global Warehouse, Get it by 27 May, 2024
60 in Transit, Get it by 15 Jul, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Test Support
1-Year Warranty
Specifications
Features
Q&A
Reviews

Cat6 RJ45 (8P8C) Coupler Keystone Insert Module, STP

Keystone snap-in modules provide a full range of solution for voice, home networking, home office, audio/video and more. Provides feed-through patching with compatible patch panel or wall plate and contacts two shielded Cat6 cables to create one longer cable.

Specifications
Product Type
Cat6 Coupler Module
Color
Metal Silver
Termination Style
Coupler
Connector
RJ45 Female
Conductor Gauges Supported
22-32 AWG Cable
Wiring Scheme
T568A/T568B
Application
Shielded
Dimensions (HxWxD)
0.63"x0.57"x1.26" (16x14.5x32mm)
Data Rate Support
1000Base-T
Operating Temperature
-10°C to 65°C (-14°F to 149°F)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

Superior Construction for Superior Performance

RJ45 coupler module - ensures long life in demanding applications.

50 Microinches Gold-Plated

Contacts for durability and a long life.

Protective Shielded Housing

Pure copper metarial, ensure clean and clear transmissions.

Buckle Design

Easy plug and play, safer to use.

Versatile Installation

The Cat6 Keystone Couplers simply snap into wall plates, patch panels and network cables with no need for tools or punch down, which extend the length of two patch cables in a easy and simple way.

Ideal for 10G Ethernet Connections

With high speeds of data rate and easy installation, the Cat6a Keystone Couplers are ideal for data centers, premise wiring, telecommunications, such as media centers and office conference rooms.

Specifications

Cat6 RJ45 (8P8C) Coupler Keystone Insert Module, STP

Keystone snap-in modules provide a full range of solution for voice, home networking, home office, audio/video and more. Provides feed-through patching with compatible patch panel or wall plate and contacts two shielded Cat6 cables to create one longer cable.

Specifications
Product Type
Cat6 Coupler Module
Color
Metal Silver
Termination Style
Coupler
Connector
RJ45 Female
Conductor Gauges Supported
22-32 AWG Cable
Wiring Scheme
T568A/T568B
Application
Shielded
Dimensions (HxWxD)
0.63"x0.57"x1.26" (16x14.5x32mm)
Data Rate Support
1000Base-T
Operating Temperature
-10°C to 65°C (-14°F to 149°F)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Superior Construction for Superior Performance

RJ45 coupler module - ensures long life in demanding applications.

50 Microinches Gold-Plated

Contacts for durability and a long life.

Protective Shielded Housing

Pure copper metarial, ensure clean and clear transmissions.

Buckle Design

Easy plug and play, safer to use.

Versatile Installation

The Cat6 Keystone Couplers simply snap into wall plates, patch panels and network cables with no need for tools or punch down, which extend the length of two patch cables in a easy and simple way.

Ideal for 10G Ethernet Connections

With high speeds of data rate and easy installation, the Cat6a Keystone Couplers are ideal for data centers, premise wiring, telecommunications, such as media centers and office conference rooms.

Questions & Answers

Customer Reviews

26,00 € (Excl. VAT)

30,94 € (Incl. VAT)

10 in Global Warehouse