Keystone snap-in modules provide a full range of solution for voice, home networking, home office, audio/video and more. Provides feed-through patching with compatible patch panel or wall plate and contacts two unshielded Cat6a cables to create one longer cable.
Click to open expanded view
Cat6a Keystone RJ45 Coupler, Unshielded, Female to Female Insert Inline Coupler - Blue (12pcs/Pack)
#185879
#185879
28,56 € (Incl. VAT)
FS P/N: 6AIMBE-U
465 Sold
1 Review
0 Question
46 in Transit, Get it by 05 Aug, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Project Inquiry
1-Year Warranty
Cat6a RJ45 (8P8C) Coupler Keystone Insert Module, UTP
Specifications
Product Type
Cat6a Coupler Module
Color
Blue
Termination Style
Coupler
Connector
RJ45 Female
Conductor Gauges Supported
22-32 AWG Cable
Wiring Scheme
T568A/T568B
Application
Unshielded
Dimensions (HxWxD)
0.63"x0.57"x1.26" (16x14.5x32mm)
Data Rate Support
1000Base-T
Operating Temperature
-10°C to 65°C (-14°F to 149°F)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Features
Ensures Long Life in Demanding Applications
Cat6a Keystone RJ45 Coupler, Unshielded, Female to Female Insert Inline Coupler - Blue,12pcs/pack
Gold-Plated offers maximum corrosion resistance
Meets EIA/TIA Cat6a
Module is factory tested
Extend the length of Cat6a patch cords
Ideal for Homes and Commercial Offices
Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
5
stars
4
stars
3
stars
2
stars
1
star
1
0
0
0
0
S***t
United States
November 21, 2023
Honestly, the experience of ordering with FS was excellent. I'm pretty sure I'll buy something else again
Verified Purchase
Helpful 1
Comment 0See all reviews
Recently Viewed