FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about QDD-400G-2QACxxx.
This picture is about QDD-400G-2QACxxx.
This picture is about QDD-400G-2QACxxx.
This picture is about QDD-400G-2QACxxx.
This picture is about QDD-400G-2QACxxx.
This picture is about QDD-400G-2QACxxx.
This picture is about QDD-400G-2QACxxx.
This picture is about QDD-400G-2QACxxx.
This picture is about QDD-400G-2QACxxx.
This picture is about QDD-400G-2QACxxx.

Customized 400G QSFP-DD to 2 x 200G QSFP56 Active Direct Attach Copper Breakout Cable

#185842
#185842

Data Center ≤3W 70mm 30AWG Twinax

399,00 € (Excl. VAT)
FS P/N: QDD-400G-2QACxxx
474,81 € (Incl. VAT)
FS P/N: QDD-400G-2QACxxx
0 Sold
2 Reviews
0 Question
Cable Length:
1m (3ft)
Compatible Brands:
Generic
Device Number:
Pre-order, Ship by Jul 1, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Solution Design
5-Year Warranty
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

400G QSFP-DD to 2x200G QSFP56 Active Direct Attach Copper Breakout Cable (1-meter, Active, QSFP-DD to 2xQSFP56, 30AWG)

The 400G QSFP-DD to 2x200G QSFP56 DAC breakout cable assembly is designed to meet the high density requirements of standard and combo connector configurations. QSFP-DD pluggable solutions enable 400G transmission. It is fully compliant with QSFP-DD MSA, SFF-8636 and SFF-8679 standards.

QSFP-DD to 2xQSFP56 cable assemblies are high performance, high bandwidth and cost effective interconnect solutions that support 400G standard applications with different data rates.


Note: The FS P/N is changed from QDD-2Q56ACxx to QDD-400G-2QACxxx, but the product is the same. Only the FS P/N has been changed.

Specifications
Part Number
QDD-400G-2QACxxx
Vendor Name
FS
Form Factor
QSFP-DD to 2 QSFP56
Max Data Rate
400Gbps
Media
Copper
Cable Type
Active
Cable Length
1m (3ft)
Wire AWG
30AWG
Minimum Bend Radius
70mm
Power Consumption
≤3W
Jacket Material
PVC (OFNR)
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
QSFP-DD MSA, SFF-8636, SFF-8679
Warranty
5 Years

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.

Connectivity Solutions

See more
400G with NIC
View products
400G to 400G
View products
400G with Server
View products
400G to 2x200G
View products

Features

Enable Seamless Connectivity for Your Network
Dual-compatibility customization provides DAC cables with different compatibility on both sides based on your models, ideal for achieving border-less connectivity.
Custom Compatible Brands
100% Tested in Host Devices
Online Custom Label Service Tailored to Your Needs
Custom labels for easy identification to help ease receiving, stocking and deployment.
Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.
Flow Testing Increases Reliability

Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.

Specifications

400G QSFP-DD to 2x200G QSFP56 Active Direct Attach Copper Breakout Cable (1-meter, Active, QSFP-DD to 2xQSFP56, 30AWG)

The 400G QSFP-DD to 2x200G QSFP56 DAC breakout cable assembly is designed to meet the high density requirements of standard and combo connector configurations. QSFP-DD pluggable solutions enable 400G transmission. It is fully compliant with QSFP-DD MSA, SFF-8636 and SFF-8679 standards.

QSFP-DD to 2xQSFP56 cable assemblies are high performance, high bandwidth and cost effective interconnect solutions that support 400G standard applications with different data rates.


Note: The FS P/N is changed from QDD-2Q56ACxx to QDD-400G-2QACxxx, but the product is the same. Only the FS P/N has been changed.

Specifications
Part Number
QDD-400G-2QACxxx
Vendor Name
FS
Form Factor
QSFP-DD to 2 QSFP56
Max Data Rate
400Gbps
Media
Copper
Cable Type
Active
Cable Length
1m (3ft)
Wire AWG
30AWG
Minimum Bend Radius
70mm
Power Consumption
≤3W
Jacket Material
PVC (OFNR)
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
QSFP-DD MSA, SFF-8636, SFF-8679
Warranty
5 Years

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
See more
400G with NIC
View products
400G to 400G
View products
400G with Server
View products
400G to 2x200G
View products
Features
Enable Seamless Connectivity for Your Network
Dual-compatibility customization provides DAC cables with different compatibility on both sides based on your models, ideal for achieving border-less connectivity.
Custom Compatible Brands
100% Tested in Host Devices
Online Custom Label Service Tailored to Your Needs
Custom labels for easy identification to help ease receiving, stocking and deployment.
Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.
Flow Testing Increases Reliability

Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.

Questions & Answers

Customer Reviews

Resources

399,00 € (Excl. VAT)

474,81 € (Incl. VAT)

Pre-order