FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about  .
This picture is about  .
This picture is about  .
This picture is about  .
This picture is about  .
This picture is about  .
This picture is about  .
This picture is about  .

50-620m Portable Field Deployable Industrial Fiber Optic Cable Reel

#185817
#185817

ABS/PC 292x392x241mm

199,00 € (Excl. VAT)
FS P/N: PCD310
236,81 € (Incl. VAT)
FS P/N: PCD310
20 Sold
0 Review
0 Question
Pre-order, Ship by Jul 1, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
1-Year Warranty
Specifications
Features
Q&A
Reviews
Resources

50-620m Handle-held Portable Field Deployable Industrial Fiber Optic Cable Reel

The fiber optic cable reel is made of ABS and PC material, which is ideal for using in communication, broadcast and pro audio applications. It is used with industrial jumpers, network cables, audio and video cables, and offers significant cost savings through direct cable integration into reel housing. With a variety of cable assembly options and configurations, flexibility is provided to meet the specific requirements of each application, including storage efficiency, rapid deployment and ease of operation.

Specifications
Product Name
Hand-held Cable Reel
Part Number
PCD310
Main Disk Outer Diameter
312mm (12.28'')
Shaft Diameter
176mm (6.93'')
Disc Width
123mm (4.84'')
Dimensions (LxWxH)
292x392x241mm
(11.50''x15.43''x9.49'')
Net Weight
≤3KG
Gross Weight
≤7KG
Cable Diameter
3.0mm
4.0mm
5.0mm
6.0mm
7.0mm
8.0mm
9.0mm
10.0mm
Capacity
620m
280m
226m
150m
110m
80m
70m
50m
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

Compact Design and Easy to Carry
Easy-grip handle, and user-friendly side-mounted hand crank knob design enables easy transport and compact storage.
Easy to grip handle
For keeping cords tidy
To hold cord ends in place
Quickly wind in the cord
Stand firm while using cords
Cable Reel Keeps Cords Tangle-free

This power cord reel with magic strip and cord notch keeps your cords organized and ready for action, and no more hassling with extension cord knots or tangles.

Design for Distributing and Retrieving in Harsh Environment
Strong ABS and PC materials make the cord reel suitable for crucial and harsh situations.
Infrastructure Construction
Emergency Repair
Media Entertainment
Family Use
Specifications

50-620m Handle-held Portable Field Deployable Industrial Fiber Optic Cable Reel

The fiber optic cable reel is made of ABS and PC material, which is ideal for using in communication, broadcast and pro audio applications. It is used with industrial jumpers, network cables, audio and video cables, and offers significant cost savings through direct cable integration into reel housing. With a variety of cable assembly options and configurations, flexibility is provided to meet the specific requirements of each application, including storage efficiency, rapid deployment and ease of operation.

Specifications
Product Name
Hand-held Cable Reel
Part Number
PCD310
Main Disk Outer Diameter
312mm (12.28'')
Shaft Diameter
176mm (6.93'')
Disc Width
123mm (4.84'')
Dimensions (LxWxH)
292x392x241mm
(11.50''x15.43''x9.49'')
Net Weight
≤3KG
Gross Weight
≤7KG
Cable Diameter
3.0mm
4.0mm
5.0mm
6.0mm
7.0mm
8.0mm
9.0mm
10.0mm
Capacity
620m
280m
226m
150m
110m
80m
70m
50m
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Compact Design and Easy to Carry
Easy-grip handle, and user-friendly side-mounted hand crank knob design enables easy transport and compact storage.
Easy to grip handle
For keeping cords tidy
To hold cord ends in place
Quickly wind in the cord
Stand firm while using cords
Cable Reel Keeps Cords Tangle-free

This power cord reel with magic strip and cord notch keeps your cords organized and ready for action, and no more hassling with extension cord knots or tangles.

Design for Distributing and Retrieving in Harsh Environment
Strong ABS and PC materials make the cord reel suitable for crucial and harsh situations.
Infrastructure Construction
Emergency Repair
Media Entertainment
Family Use

Questions & Answers

Customer Reviews

Resources

199,00 € (Excl. VAT)

236,81 € (Incl. VAT)

Pre-order