The NOKIA SFP-25G-LR-S-I compatible SFP28 transceiver provides 25GBase-LR throughput up to 10km over single mode fiber (SMF) using a wavelength of 1310nm via an LC duplex connector. Featuring low power consumption, high speed, this 25G transceiver is ideal for 25G Ethernet, data center, and 5G Wireless Network. Each SFP28 transceiver module is individually tested in targeted switch, it is fully compliant with the SFP28 MSA, CPRI and eCPRI standard.
Click to open expanded view
NOKIA 474902A.101 Compatible SFP28 25GBASE-LR 1310nm 10km DOM Duplex LC/UPC SMF Optical Transceiver Module For 5G Wireless (Industrial)
Hot #185121
Hot #185121
82,11 € (Incl. VAT)
FS P/N: SFP28-25GLR-31-I
17 Sold
2 Reviews
2 Questions
Transceiver Models:
107 in DE Warehouse, Get it by 07 Jun, 2024
450 in Global Warehouse, Get it by 21 Jun, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange
NOKIA 474902A.101 Compatible 25GBASE-LR SFP28 DOM Optical Transceiver Module for Data Center and 5G Wireless Front-haul (SMF, 1310nm, 10km, LC, Industrial, DOM)
Specifications
NOKIA Compatible
474902A.101
Vendor Name
FS
Form Factor
SFP28
Max Data Rate
25.78Gbps
Wavelength
1310nm
Max Cable Distance
10km
Connector
Duplex LC
Media
SMF
Transmitter Type
DFB 1310nm
Receiver Type
PIN
TX Power
-4~2dBm
Receiver Sensitivity
<-12dBm
Powerbudget
8dB
Receiver Overload
2dBm
Power Consumption
≤1.2W
Extinction Ratio
2.7dB
DDM/DOM
Supported
Industrial Temperature Range
-40 to 85°C (-40 to 185°F)
CDR
TX & RX Built-in CDR
FEC Function
Not Support
Protocols
SFF-8472, SFF-8402, SFF-8432, SFF-8431, CEI-28G-VSR
Warranty
5 Years
Core Size
G.652
Packaging Technology
BOX Packaging
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
Features
Ideal for 5G Fronthaul Active WDM Solution
This solution enables 5G base station expansion with one single fiber converging multi-station service when fiber is scarce and demand for capacity remains high. Learn more
- 40°C to 85°C I-temp
Strict industrial grade reliability tests ensure performance in harsh environments
Low Latency
Market leading ultra-low latency meets the requirements of 5G deployment
TO Hermetic Packaging
Protect from environmental factors such as contaminants and moisture
Providing Stable 5G Wireless Connectivity
Built-in Macom chip with analog clock-and-data recovery (CDR) design and EML laser deliver long-term reliable operation, saving maintenance costs at remote sites.
Macom Chip
Stable Transmission
EML Laser
Reliable Network
25Gbps
Wireless eCPRI
Tested in Host Devices for Proven Interoperability
Every unit is tested to ensure flawless operations on the targeted switches for data centers, and standardized interfaces ensuring full interoperability with major telecom equipment makers.
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipment and strict adherence to GR-468 standards to ensure you get high quality and reliable industrial optics.
Optical Spectrum Test
1310nm
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
-40~85°C
Videos
See more
Questions & Answers
Ask a question
All (2)Application (1)CDR (1)
Customer Reviews
Write a review
5
stars
4
stars
3
stars
2
stars
1
star
2
0
0
0
0
H***e
China
June 18, 2023
I am REALLY impressed with FS.COM services, thanks for doing an awesome job!
Verified Purchase
Helpful 0
Comment 0D***e
France
June 05, 2023
They worked right and they are made very well. We would recommend Fiberstore and the product they supply!
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed