FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about XSG-SFP-B+L-I.
This picture is about XSG-SFP-B+L-I.
This picture is about XSG-SFP-B+L-I.
This picture is about XSG-SFP-B+L-I.
This picture is about XSG-SFP-B+L-I.
This picture is about XSG-SFP-B+L-I.
This picture is about XSG-SFP-B+L-I.
This picture is about XSG-SFP-B+L-I.
This picture is about XSG-SFP-B+L-I.
This picture is about XSG-SFP-B+L-I.

Fiberhome Compatible XGS-PON&GPON Combo OLT SFP+ 1577nm-TX/1270nm-RX and 1490nm-TX/1310nm-RX Class B+ 20km DOM Simplex SC/UPC SMF Optical Transceiver Module (Industrial)

#184322
#184322

Semtech EML <3W SC/UPC

332,01 € (Incl. VAT)
FS P/N: XSG-SFP-B+L-I
2 Sold
1 Review
2 Questions
Pre-order, Ship by 31 Jul, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

Fiberhome Compatible 10G-TX/10G (2.5G)-RX & 2.5G-TX/1.25G-RX XGS-PON&GPON Combo OLT Class B+ Transceiver Module (SMF, 1577nm-TX/1270nm-RX and 1490nm-TX/1310nm-RX, 20km, SC/UPC, Industrial, DDM)

The Fiberhome Compatible 10G-TX/10G (2.5G)-RX & 2.5G-TX/1.25G-RX transceiver module is specifically designed for 10-Gigabit-capable Symmetric Passive Optical Network (XGSPON&GPON) system. It integrates bidirectional data transmission over one single-mode optical fiber. The XGSPON Combo OLT Small Form-Factor Pluggable Plus (SFP+) transceiver provides a symmetric 9.953Gbps, 2.488Gbps & 1.244Gbps upstream and 9.953Gbps & 2.488Gbps downstream data rate, reaching a link up to 20km via an SC/UPC connector. It can operate at temperatures between -40 to 85°C. Digital diagnostic monitoring (DDM) allows access to real-time operating parameters. It is fully compliant with ITU-TG.9807.1 and SFP+ MSA.

Specifications
Part Number
XSG-SFP-B+L-I
Vendor Name
FS
Form Factor
SFP+
Max Transmission Distance
20km
Wavelengh
1577nm-TX/1270nm-RX
1490nm-TX/1310nm-RX
Data Rate
9.953G-TX/9.953G&2.488G-RX
2.488G-TX/1.244G-RX
Connector
SC/UPC
Media
SMF
Transmitter Type
EML+DFB
Receiver Type
APD
Tx Power
1~4 dBm (9.953G)
1.5~5 dBm (2.488G)
Rx Power
-25~-4dBm (9.953G)
-26.5~-6dBm (2.488G)
-28~-8dBm (1.244G)
Class
B+
Number of Pins
22PIN
Receiver Overload
≤-4dBm (9.953G)
≤-6dBm (2.488G)
≤-8dBm (1.244G)
Receiver Sensitivity
≥-25dBm (9.953G)
≥-26.5dBm (2.488G)
≥-28dBm (1.244G)
Power Consumption
3W (Typical)
Extinction Ratio
8.2dB
Application
FTTH, FTTC, FTTB, XGS-PON Access network, XG-PON Access network, GPON Access network
Protocols
ITU-T G.984.5(2014)
Amd.2(10/2020)GPON/XGS-PON OPL Class B+
ITU-T G.9807.1
ITU-T G.984.2
Operating Temperature
-40 to 85°C (-40 to 185°F)
DDM/DOM
Support

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.

Features

PON Connectivity for Data Center

Combination of XGS-PON OLT and GPON OLT optical transceiver in a SFP+ package ensures asymmetric 1G/10G transmission.

Point-to-multipoint, Flexible Networking

In this P2MP optical signals transmission mode, different wavelengths are used to send and receive signals between OLT and ONU.

Specifications

Fiberhome Compatible 10G-TX/10G (2.5G)-RX & 2.5G-TX/1.25G-RX XGS-PON&GPON Combo OLT Class B+ Transceiver Module (SMF, 1577nm-TX/1270nm-RX and 1490nm-TX/1310nm-RX, 20km, SC/UPC, Industrial, DDM)

The Fiberhome Compatible 10G-TX/10G (2.5G)-RX & 2.5G-TX/1.25G-RX transceiver module is specifically designed for 10-Gigabit-capable Symmetric Passive Optical Network (XGSPON&GPON) system. It integrates bidirectional data transmission over one single-mode optical fiber. The XGSPON Combo OLT Small Form-Factor Pluggable Plus (SFP+) transceiver provides a symmetric 9.953Gbps, 2.488Gbps & 1.244Gbps upstream and 9.953Gbps & 2.488Gbps downstream data rate, reaching a link up to 20km via an SC/UPC connector. It can operate at temperatures between -40 to 85°C. Digital diagnostic monitoring (DDM) allows access to real-time operating parameters. It is fully compliant with ITU-TG.9807.1 and SFP+ MSA.

Specifications
Part Number
XSG-SFP-B+L-I
Vendor Name
FS
Form Factor
SFP+
Max Transmission Distance
20km
Wavelengh
1577nm-TX/1270nm-RX
1490nm-TX/1310nm-RX
Data Rate
9.953G-TX/9.953G&2.488G-RX
2.488G-TX/1.244G-RX
Connector
SC/UPC
Media
SMF
Transmitter Type
EML+DFB
Receiver Type
APD
Tx Power
1~4 dBm (9.953G)
1.5~5 dBm (2.488G)
Rx Power
-25~-4dBm (9.953G)
-26.5~-6dBm (2.488G)
-28~-8dBm (1.244G)
Class
B+
Number of Pins
22PIN
Receiver Overload
≤-4dBm (9.953G)
≤-6dBm (2.488G)
≤-8dBm (1.244G)
Receiver Sensitivity
≥-25dBm (9.953G)
≥-26.5dBm (2.488G)
≥-28dBm (1.244G)
Power Consumption
3W (Typical)
Extinction Ratio
8.2dB
Application
FTTH, FTTC, FTTB, XGS-PON Access network, XG-PON Access network, GPON Access network
Protocols
ITU-T G.984.5(2014)
Amd.2(10/2020)GPON/XGS-PON OPL Class B+
ITU-T G.9807.1
ITU-T G.984.2
Operating Temperature
-40 to 85°C (-40 to 185°F)
DDM/DOM
Support

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
PON Connectivity for Data Center

Combination of XGS-PON OLT and GPON OLT optical transceiver in a SFP+ package ensures asymmetric 1G/10G transmission.

Point-to-multipoint, Flexible Networking

In this P2MP optical signals transmission mode, different wavelengths are used to send and receive signals between OLT and ONU.

Questions & Answers

Customer Reviews

Resources

332,01 € (Incl. VAT)

Pre-order