The Generic Compatible SFP-DD Active Optical Cables (AOC) are direct-attach fibre assembly with SFP-DD connectors and runs over OM4 multimode fibre (MMF). The AOC is compliant with the hot-pluggable SFP-DD MSA and RoHS standards. It offers a cost-effective solution for 100Gbps connectivity within and between racks, compared to using discrete optical transceivers and fibre patch cords. They are suitable for very short distances and offer an economical solution to connect within racks and across adjacent racks.
Click to open expanded view
30m (98ft) Generic Compatible 100G SFP-DD Active Optical Cable
#184044
#184044
448,63 € (Incl. VAT)
FS P/N: SDD-AO30
0 Sold
2 Reviews
0 Question
Pre-order, Ship by 17 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
30-Day Exchange
Generic Compatible 100G SFP-DD AOC (30-meter, SFP-DD to SFP-DD)
Specifications
Part Number
SDD-AO30
Vendor Name
FS
Connector Type
SFP-DD to SFP-DD
Max Data Rate
100Gbps
Cable Length
30m (98ft)
Cable Type
OM4
Wavelength
850nm
Minimum Bend Radius
60mm
Transmitter Type
VSCEL
Receiver Type
PIN
Power Consumption
≤3.5W
Power supply
3.5V
CDR (Clock and Data Recovery)
TX & RX Built-in CDR
Modulation Format
PAM4
DDM/DOM
Supported
Commercial Temperature
0 to 70°C (32 to 158°F)
Protocols
SFP-DD MSA, SFP-DD MIS
Warranty
5 Years
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
2
0
0
0
0
B***o
Canada
November 29, 2023
High quality cable, fast delivery. I would buy from this seller again.
Verified Purchase
Helpful 0
Comment 0E***n
United States
September 16, 2023
Everything is running very well so far. These AOC cables have exceeded my expectations in terms of quality and performance.
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed