FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about SDD-AO20.
This picture is about SDD-AO20.
This picture is about SDD-AO20.
This picture is about SDD-AO20.
This picture is about SDD-AO20.
This picture is about SDD-AO20.
This picture is about SDD-AO20.
This picture is about SDD-AO20.
This picture is about SDD-AO20.
This picture is about SDD-AO20.

20m (66ft) Generic Compatible 100G SFP-DD Active Optical Cable

#184042
#184042

≤3.5W / 60mm / Fiber

424,83 € (Incl. VAT)
FS P/N: SDD-AO20
0 Sold
2 Reviews
0 Question
Pre-order, Ship by 03 Jun, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Q&A
Reviews
Resources

Generic Compatible 100G SFP-DD AOC (20-meter, SFP-DD to SFP-DD)

The Generic Compatible SFP-DD Active Optical Cables (AOC) are direct-attach fibre assembly with SFP-DD connectors and runs over OM4 multimode fibre (MMF). The AOC is compliant with the hot-pluggable SFP-DD MSA and RoHS standards. It offers a cost-effective solution for 100Gbps connectivity within and between racks, compared to using discrete optical transceivers and fibre patch cords. They are suitable for very short distances and offer an economical solution to connect within racks and across adjacent racks.

Specifications
Part Number
SDD-AO20
Vendor Name
FS
Connector Type
SFP-DD to SFP-DD
Max Data Rate
100Gbps
Cable Length
20m (66ft)
Cable Type
OM4
Wavelength
850nm
Minimum Bend Radius
60mm
Transmitter Type
VSCEL
Receiver Type
PIN
Power Consumption
≤3.5W
Power supply
3.5V
CDR (Clock and Data Recovery)
TX & RX Built-in CDR
Modulation Format
PAM4
DDM/DOM
Supported
Commercial Temperature
0 to 70°C (32 to 158°F)
Protocols
SFP-DD MSA, SFP-DD MIS
Warranty
5 Years

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers. 

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.

Connectivity Solutions

100G to 100G
View products
Specifications

Generic Compatible 100G SFP-DD AOC (20-meter, SFP-DD to SFP-DD)

The Generic Compatible SFP-DD Active Optical Cables (AOC) are direct-attach fibre assembly with SFP-DD connectors and runs over OM4 multimode fibre (MMF). The AOC is compliant with the hot-pluggable SFP-DD MSA and RoHS standards. It offers a cost-effective solution for 100Gbps connectivity within and between racks, compared to using discrete optical transceivers and fibre patch cords. They are suitable for very short distances and offer an economical solution to connect within racks and across adjacent racks.

Specifications
Part Number
SDD-AO20
Vendor Name
FS
Connector Type
SFP-DD to SFP-DD
Max Data Rate
100Gbps
Cable Length
20m (66ft)
Cable Type
OM4
Wavelength
850nm
Minimum Bend Radius
60mm
Transmitter Type
VSCEL
Receiver Type
PIN
Power Consumption
≤3.5W
Power supply
3.5V
CDR (Clock and Data Recovery)
TX & RX Built-in CDR
Modulation Format
PAM4
DDM/DOM
Supported
Commercial Temperature
0 to 70°C (32 to 158°F)
Protocols
SFP-DD MSA, SFP-DD MIS
Warranty
5 Years

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers. 

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
100G to 100G
View products

Questions & Answers

Customer Reviews

Resources

424,83 € (Incl. VAT)

Pre-order