The QSFP+ Module is designed for use in 40GBASE Ethernet throughput up to 40km over single mode fiber (SMF) using a wavelength of 1310nm via duplex LC connectors. This transceiver is compliant with QSFP+ MSA, IEEE 802.3bm 40GBASE-ER4 and OTU3 standard. Digital diagnostics functions are also available via the I2C interface, as specified by the QSFP+ MSA, to allow access to real-time operating parameters. With these features, this easy to install, hot swappable transceiver is suitable to be used in various applications, such as data centers, high-performance computing networks, enterprise core and distribution layer applications.
![HPE H3C JL306A Compatible QSFP+ 40GBASE-ER4 1310nm 40km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about QSFP-ER4-40G.](https://resource.fs.com/mall/mainImg/20220721173704f63wtn.jpg)
Click to open expanded view
![HPE H3C JL306A Compatible QSFP+ 40GBASE-ER4 1310nm 40km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about QSFP-ER4-40G.](https://resource.fs.com/mall/mainImg/60x60/20220721173704f63wtn.jpg)
![HPE H3C JL306A Compatible QSFP+ 40GBASE-ER4 1310nm 40km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about QSFP-ER4-40G.](https://resource.fs.com/mall/mainImg/60x60/202207211737099ehw8n.jpg)
![HPE H3C JL306A Compatible QSFP+ 40GBASE-ER4 1310nm 40km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about QSFP-ER4-40G.](https://resource.fs.com/mall/mainImg/60x60/20220630154925xro3wp.jpg)
![HPE H3C JL306A Compatible QSFP+ 40GBASE-ER4 1310nm 40km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about QSFP-ER4-40G.](https://resource.fs.com/mall/mainImg/60x60/20220721173713569fk9.jpg)
![HPE H3C JL306A Compatible QSFP+ 40GBASE-ER4 1310nm 40km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about QSFP-ER4-40G.](https://resource.fs.com/mall/mainImg/60x60/20220630154928x5t3ug.jpg)
![HPE H3C JL306A Compatible QSFP+ 40GBASE-ER4 1310nm 40km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about QSFP-ER4-40G.](https://resource.fs.com/mall/products/60x60/48731.F.jpg)
HPE H3C JL306A Compatible QSFP+ 40GBASE-ER4 1310nm 40km DOM Duplex LC/UPC SMF Optical Transceiver Module
#48747
#48747
1.056,72 € (Incl. VAT)
FS P/N: QSFP-ER4-40G
63 Sold
205 Reviews
0 Question
156 in Global Warehouse, Get it by 01 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
30-Day Exchange
JL306A HPE H3C Compatible 40GBASE-ER4 QSFP+ Optical Transceiver Module (SMF, 1310nm, 40km, LC, DOM)
Specifications
HPE H3C Compatible
JL306A
Vendor Name
FS
Form Factor
QSFP+
Max Data Rate
44.6Gbps (4x 11.2Gbps)
Wavelength
1310nm
Max Cable Distance
40km
Connector
Duplex LC
Media
SMF
Transimitter Type
DFB CWDM
Receiver Type
APD
TX Power
-2.7~4.5dBm
Receiver Sensitivity
<-21.2dBm
Powerbudget
18.5dB
Receiver Overload
-4.5dBm
Power Consumption
≤3.5W
Extinction Ratio
>5.5dB
Host FEC
Supported
Bit Error Ratio (BER)
1E-12
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
OTN OTU3, 40G Ethernet, SATA/SAS3, MSA Compliant
Quality Testing Program
Quality Testing Program
![](https://resource.fs.com/mall/ckfinder/ftp_images/product/20220902172543_802.jpg)
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
![](https://resource.fs.com/mall/fs_scene_images/20230628114045pis2rr.jpg)
Features
40G Connectivity for Data Center
Featured with low-power, high-density and high-speed, the QSFP+ transceiver offers a popular way to help you quickly ramp up to 40G transmission.
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
![](https://resource.fs.com/mall/fs_scene_images/20230627144826rqmkga.jpeg)
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
0~70°C
Videos
Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
173
29
3
0
0
C***s
United States
August 01, 2022
I purchased transceivers from FS previously. I can give you the feedback now. They are good and comparable with the original. FS is also recommended by service providers. FS has a good name.
Verified Purchase
Helpful 0
Comment 0E***t
United States
July 26, 2022
The modules arrived quickly and worked perfectly in pre-deployment testing. The deployment should be finished by the end of this week and I foresee no issues.
Verified Purchase
Helpful 0
Comment 0B***y
Australia
July 20, 2022
I’m the technical manager. Your products are great. They appear to be working fine. At the moment we are expecting a long trial, nevertheless, during the first setup, the SFP modules seem to have the same characteristics as the original Huawei ones.
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed