Cat6 S/FTP high-performance patch cable features 26AWG shielded twisted pair solid pure bare copper cable with a high-performance modular plug at each end. The snagless design protects the locking clips on the RJ45 connectors from being damaged or snapped off during installation. The flexible strain relief boot provides easy access in high-density applications. It exceeds the performance of the Cat6 Ethernet network cable standard and offers a cost-effective solution for indoor Gigabit Ethernet data center applications, supporting 1000Mbps and 550MHz within 100 meters of cable. All patch cords shall be compatible with both T568B wire scheme.
Click to open expanded view
3ft (0.9m) Cat6 26AWG Snagless Shielded (S/FTP) LSZH Ethernet Network Patch Cable, Blue
#182962
#182962
7,38 € (Incl. VAT)
FS P/N: C6SFTPSGLSZH
111 Sold
2 Reviews
0 Question
Pre-order, Ship by 09 Aug, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
1-Year Warranty
30-Day Returns
30-Day Exchange
Cat6 Snagless Shielded (S/FTP) LSZH Ethernet Network Patch Cable, 26AWG, 1000Base-T
Specifications
Cable Type
Cat6 Snagless
Shielding Type
Shielded (S/FTP)
Cable Jacket
LSZH
Length
3ft (0.9m) (Including Plugs)
Data Rate Support
1000Base-T and Maximum to 10GBase-T
Maximum (Tested) Frequency
550MHz
Conductor Material
Conductor Type
Pure Bare Copper
Conductor Type
Solid
Gauge (AWG)
26
Cable Outer Diameter (mm)
5.8 ± 0.4
PoE Compatibility
PoE/PoE+/PoE++
Connectors
RJ45 (Male)
Wire Scheme
T568B, Straight
Standard
ISO/IEC 11801, ANSI/TIA-568.2-D
Operating Temperature
-20 to +75°C (-4 to 167°F)
Installation Temperature
-10 to +50°C (14 to 122°F)
Quality Testing Program
Quality Testing Program
Patch Cables Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Features
550MHz Stable Transmission
550MHz maximum frequency and 1000Base-T Ethernet speed allow more reliable data transmission.
Gold-plated Connectors
Stable Transmission
Pure Copper Conductors
Less Signal Loss
4 Twisted Pairs
Anti-electromagnetic Interference
PoE Connectivity for Enterprise
Color-Coding Cables for Quick Visual Identification
Fluke Networks-Cable Testing
100% Fluke Patch Cord Test confidence that each patch cord delivers specified performance.
Cable Type | Cat6 Flat Snagless | Cat6 Snagless | Cat6 Slim Snagless |
Cable Jacket | PVC (Flat) | LZSH (Round) | PVC CM (Round) |
Data Rate Support | 1000Base-T and Maximum to 10GBase-T | 1000Base-T and Maximum to 10GBase-T | 1000Base-T and Maximum to 10GBase-T |
Wire Gauge(AWG) | 32 | 26 | 28 (7/0.12mm) |
Length | 0.3-15.2m (1-50ft) | 0.3-4.6m(1-15ft) | 0.3m(1ft) |
Shielding Type | Unshielded (UTP) | Shielded (S/FTP) | Unshielded (UTP) |
Cable Outer Diameter (mm) | / | 5.8 ± 0.4 | 3.8 ± 0.2 |
Videos
Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
2
0
0
0
0
K***n
United States
April 04, 2023
Thanks for all the attention you put on this order. I was very happy with the results and will order again when we need more.
Verified Purchase
Helpful 2
Comment 0S***n
United States
March 16, 2023
The cat6 performance as advertised.
Verified Purchase
Helpful 2
Comment 0See all reviews
Resources
Recently Viewed