Cat6 S/FTP high-performance patch cable features 26AWG shielded twisted pair solid pure bare copper cable with a high-performance modular plug at each end. The snagless design protects the locking clips on the RJ45 connectors from being damaged or snapped off during installation. The flexible strain relief boot provides easy access in high-density applications. It exceeds the performance of the Cat6 Ethernet network cable standard and offers a cost-effective solution for indoor Gigabit Ethernet data center applications, supporting 1000Mbps and 550MHz within 100 meters of cable. All patch cords shall be compatible with both T568B wire scheme.
Click to open expanded view
1ft (0.3m) Cat6 26AWG Snagless Shielded (S/FTP) LSZH Ethernet Network Patch Cable, Blue
#182961
#182961
5,36 € (Incl. VAT)
FS P/N: C6SFTPSGLSZH
12 Sold
5 Reviews
0 Question
Pre-order, Ship by 31 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Project Inquiry
1-Year Warranty
30-Day Returns
30-Day Exchange
Cat6 Snagless Shielded (S/FTP) LSZH Ethernet Network Patch Cable, 26AWG, 1000Base-T
Specifications
Cable Type
Cat6 Snagless
Shielding Type
Shielded (S/FTP)
Cable Jacket
LSZH
Length
1ft (0.3m) (Including Plugs)
Data Rate Support
1000Base-T and Maximum to 10GBase-T
Maximum (Tested) Frequency
550MHz
Conductor Material
Conductor Type
Pure Bare Copper
Conductor Type
Solid
Gauge (AWG)
26
Cable Outer Diameter (mm)
5.8 ± 0.4
PoE Compatibility
PoE/PoE+/PoE++
Connectors
RJ45 (Male)
Wire Scheme
T568B, Straight
Standard
ISO/IEC 11801, ANSI/TIA-568.2-D
Operating Temperature
-20 to +75°C (-4 to 167°F)
Installation Temperature
-10 to +50°C (14 to 122°F)
Quality Testing Program
Quality Testing Program
Patch Cables Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Features
550MHz Stable Transmission
550MHz maximum frequency and 1000Base-T Ethernet speed allow more reliable data transmission.
Gold-plated Connectors
Stable Transmission
Pure Copper Conductors
Less Signal Loss
4 Twisted Pairs
Anti-electromagnetic Interference
PoE Connectivity for Enterprise
Color-Coding Cables for Quick Visual Identification
Fluke Networks-Cable Testing
100% Fluke Patch Cord Test confidence that each patch cord delivers specified performance.
Cable Type | Cat6 Flat Snagless | Cat6 Snagless | Cat6 Slim Snagless |
Cable Jacket | PVC (Flat) | LZSH (Round) | PVC CM (Round) |
Data Rate Support | 1000Base-T and Maximum to 10GBase-T | 1000Base-T and Maximum to 10GBase-T | 1000Base-T and Maximum to 10GBase-T |
Wire Gauge(AWG) | 32 | 26 | 28 (7/0.12mm) |
Length | 0.3-15.2m (1-50ft) | 0.3-4.6m(1-15ft) | 0.3m(1ft) |
Shielding Type | Unshielded (UTP) | Shielded (S/FTP) | Unshielded (UTP) |
Cable Outer Diameter (mm) | / | 5.8 ± 0.4 | 3.8 ± 0.2 |
Videos
Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
5
stars
4
stars
3
stars
2
stars
1
star
5
0
0
0
0
B***s
Australia
May 01, 2023
I was very happy to see that you have pricing available for all listed items on the website not paywalled from me. Info shown was more than enough for me to decide what I required. Anyways nice to meet you lot and looking forward to spending some money.
Verified Purchase
Helpful 1
Comment 0H***t
Azerbaijan
April 06, 2023
Just received the items, as fast as usual. The best customer service of FS as always.
Verified Purchase
Helpful 1
Comment 0L***a
Ukraine
March 14, 2023
Your website is really excellent and is better than most suppliers’. I appreciate the introduction and am glad to buy from FS… thanks!
Verified Purchase
Helpful 5
Comment 0See all reviews
Resources
Recently Viewed