Armored fiber optic cable with built-in metal armor can provide stronger protection from optical fibers than standard fiber optic cables. The rugged armored cables allow optical fiber to be installed in the most hazardous areas, including environments with slight dust, oil, gas, moisture, or even damage-causing rodents and pests.
Click to open expanded view
2m (7ft) SC UPC to SC UPC Simplex OS2 Single Mode Indoor Armored PVC (OFCR) 3.0mm Fiber Optic Patch Cable
#182466
#182466
5,71 € (Incl. VAT)
FS P/N: AM-OS2SCSX
348 Sold
35 Reviews
0 Question
45 in Global Warehouse, Get it by 20 Jun, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Project Inquiry
1-Year Warranty
30-Day Returns
30-Day Exchange
OS2 9/125 Single Mode SC/UPC to SC/UPC Simplex Indoor Armored Fiber Optic Cable
Specifications
Connector Type
SC to SC
Polish Type
UPC to UPC
Fiber Mode
OS2 9/125μm
Fiber Count
Simplex
Fiber Grade
G.657.A1
Min. Bend Radius
10/5D (Dynamic/Static)
Cable Diameter
3.0mm
Cable Jacket
PVC (OFNR)
Fiber Cords Structure
Single Armored, Stainless Steel Tube
Tensile Load
120/225N (Long/Short Term)
Insertion Loss
≤0.3dB
Return Loss
≥50dB
Operating Temperature
-25 to 70°C (-13 to 158℉)
Storage Temperature
-25 to 70°C (-13 to 158℉)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Features
Tough Steel Tube Protects Network Connection Further
Stainless steel tube can prevent fiber breaking and ensure the operation of the network.
Trampling Resistance
Moisture Resistance
Gas Resistance
Oil Resistance
Rodents/Pests Resistance
Carrier-grade Cable with Guaranteed Quality
10/5D Min. Bend Radius
The G.657.A1 fiber allows tighter cable bends for routing.
Zirconia Ceramic Ferrule
The precision ferrules reach up to 1000 times times insertions lifespan.
120-225N Tensile Strength
The pull-resistant cable prolongs the service life.
Meet the Various Indoor Installation Needs
Ideal for network cabinet connection, ceiling wiring and under-floor wiring in the data center.
Fiber Count | Simplex / 1 Fiber | Simplex / 1 Fiber |
Fiber Grade | G.657.A1 | G.657.A1 |
Jacket | PVC | PVC |
Cable Diameter | 3.0mm | 2.0mm |
Insertion Loss | ≤0.3dB | ≤0.3dB |
Min. Bend Radius (Fiber Cable) | 10/5D (Dynamic/Static) | 10/5D (Dynamic/Static) |
Operating Temperature | -25 to 70°C (-13 to 158℉) | -20 to 70°C (-4 to 158℉) |
Application | Indoor, Hazardous Areas | Indoor, General Building |
Videos
Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
5
stars
4
stars
3
stars
2
stars
1
star
19
16
0
0
0
R***h
United States
October 09, 2023
I would like to leave a paragraph of sincere praise for the quality of your products. I have purchased a variety of products over the past few years and yours is certainly one of the best. Whether it's network equipment or fiber optic cable, each product is carefully designed and manufactured to provide excellent performance and reliability. I especially appreciate your attention to detail in ensuring that each product meets high standards.
Verified Purchase
Helpful 1
Comment 0R***u
Canada
November 10, 2022
i have all ready posted a review on this item
Verified Purchase
Helpful 0
Comment 0S***s
United States
March 16, 2022
Good news! I received the cable and I have tested it.
It is of superb quality and very well packaged.
It works perfectly. Amazing.
I can't thank you enough for your excellent attention and help and
I look forward to doing business with you again.
It is of superb quality and very well packaged.
It works perfectly. Amazing.
I can't thank you enough for your excellent attention and help and
I look forward to doing business with you again.
Verified Purchase
Helpful 2
Comment 0See all reviews
Resources
Recently Viewed