FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about QDD-200G-2Q4xNAOxxx.
This picture is about QDD-200G-2Q4xNAOxxx.
This picture is about QDD-200G-2Q4xNAOxxx.
This picture is about QDD-200G-2Q4xNAOxxx.
This picture is about QDD-200G-2Q4xNAOxxx.
This picture is about QDD-200G-2Q4xNAOxxx.
This picture is about QDD-200G-2Q4xNAOxxx.
This picture is about QDD-200G-2Q4xNAOxxx.
This picture is about QDD-200G-2Q4xNAOxxx.
This picture is about QDD-200G-2Q4xNAOxxx.

Customized 200G QSFP-DD to 2 x 100G QSFP28 Active Optical Breakout Cable

#182188
#182188

≤4W 30mm Fiber

439,11 € (Incl. VAT)
FS P/N: QDD-200G-2Q4xNAOxxx
0 Sold
0 Review
0 Question
Choose Length:
1m (3ft)
3m (10ft)
5m (16ft)
7m (23ft)
10m (33ft)
15m (49ft)
20m (66ft)
25m (82ft)
30m (98ft)
50m (164ft)
70m (230ft)
m
1m (3ft)
3m (10ft)
5m (16ft)
7m (23ft)
10m (33ft)
15m (49ft)
20m (66ft)
25m (82ft)
30m (98ft)
50m (164ft)
70m (230ft)
m
Cable Length:
1m (3ft)
Compatible Brands:
Generic
Device Number:
Pre-order, Ship by 23 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
Solution Design
5-Year Warranty

Customized 200G QSFP-DD to 2x100G QSFP28 AOC Cable (Customized length, QSFP-DD to QSFP28)

The Customized Compatible 200G QSFP-DD to 2x100G QSFP2 breakout Active Optical Cable operates over Multi-Mode Fiber (MMF). This breakout cable is compliant with QSFP-DD MSA V5.0, QSFP28 MSA, CMIS V4.0 and SFF-8636. The built-in digital diagnostics monitoring (DDM) allows access to real-time operating parameters. It provides connectivity between system units with a 200GbE connector on one side and two separate 100GbE connectors on the other side and is suitable for Data Center Applications.


Note: The FS P/N is changed from QDD200-2Q28AOxx to QDD-200G-2Q4xNAOxxx, but the product is the same. Only the FS P/N has been changed.

Specifications
Part Number
QDD-200G-2Q4xNAOxxx
Vendor Name
FS
Form Factor
QSFP-DD to 2x100G QSFP28
Max Data Rate
200Gbps
Cable Length
Customized
Cable Type
OM3
Wavelength
850nm
Minimum Bend Radius
30mm
Transmitter Type
VSCEL
Receiver Type
PIN
Power Consumption
≤4W
Jacket Material
OFNP
CDR (Clock and Data Recovery)
Not Supported
Modulation Format
NRZ
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
QSFP-DD MSA V5.0, QSFP28 MSA, CMIS V4.0, SFF-8636
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
Enable Seamless Connectivity for Your Network
Dual-compatibility customization provides AOC cables with different compatibility on both sides based on your models, ideal for achieving border-less connectivity.
Custom Compatible Brands
100% Tested in Host Devices
Online Custom Label Service Tailored to Your Needs
Custom labels for easy identification to help ease receiving, stocking and deployment.
Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.
Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed