FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about QDD-200G-2Q4xNAO03.
This picture is about QDD-200G-2Q4xNAO03.
This picture is about QDD-200G-2Q4xNAO03.
This picture is about QDD-200G-2Q4xNAO03.
This picture is about QDD-200G-2Q4xNAO03.
This picture is about QDD-200G-2Q4xNAO03.
This picture is about QDD-200G-2Q4xNAO03.
This picture is about QDD-200G-2Q4xNAO03.
This picture is about QDD-200G-2Q4xNAO03.
This picture is about QDD-200G-2Q4xNAO03.

3m (10ft) Arista Networks Compatible 200G QSFP-DD to 2 x 100G QSFP28 Active Optical Breakout Cable

#182138
#182138

≤4W 30mm Fiber NRZ

448,63 € (Incl. VAT)
FS P/N: QDD-200G-2Q4xNAO03
6 Sold
2 Reviews
0 Question
3 in Global Warehouse, Get it by 24 Jun, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange

Arista Compatible 200G QSFP-DD to 2x 100G QSFP28 AOC Cable (3-meter, QSFP-DD to QSFP28)

The Arista Compatible 200G QSFP-DD to 2x 100G QSFP2 breakout Active Optical Cable operates over Multi-Mode Fiber (MMF). This breakout cable is compliant with QSFP-DD MSA V5.0, QSFP28 MSA, CMIS V4.0 and SFF-8636. The built-in digital diagnostics monitoring (DDM) allows access to real-time operating parameters. It provides connectivity between system units with a 200GbE connector on one side and two separate 100GbE connectors on the other side and is suitable for Data Center Applications.


Note: The FS P/N is changed from QDD200-2Q28AO03 to QDD-200G-2Q4xNAO03, but the product is the same. Only the FS P/N has been changed.

Specifications
Part Number
QDD-200G-2Q4xNAO03
Vendor Name
FS
Form Factor
QSFP-DD to 2x 100G QSFP28
Max Data Rate
200Gbps
Cable Length
3m (10ft)
Cable Type
OM3
Wavelength
850nm
Minimum Bend Radius
30mm
Transmitter Type
VSCEL
Receiver Type
PIN
Power Consumption
≤4W
Jacket Material
OFNP
CDR (Clock and Data Recovery)
Not Supported
Modulation Format
NRZ
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
QSFP-DD MSA V5.0, QSFP28 MSA, CMIS V4.0, SFF-8636

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
Features
Build a Strong 200G Foundation in Data Centers
The 200G AOC breakout cable is suitable for short distances and offers a flexible way to connect within racks and across racks.
Fully Upgraded to 200G Speed
Massive Information Interaction
Economical and Quality-stable
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
Support Real-time Configuration with FS Box
This AOC cable can realize real-time compatibility requirements, and upgrade firmware (part number, serial number, etc.) with FS Box, making it compatible with the upgrade switches.
Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
5.0
5 stars
4 stars
3 stars
2 stars
1 star
2
0
0
0
0

P***d

France

June 23, 2023
5.0
work as described.
Verified Purchase
Helpful 0
Comment 0

A***n

France

June 10, 2023
5.0
I always have an excellent shopping experience at FS. My account manager always replied to me in a good manner and the package arrived with no signs of damage. Worked perfectly on my switches. Will recommend you to my friends in this field.
Verified Purchase
Helpful 0
Comment 0
See all reviews
Resources
Recently Viewed