FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about QDD-200G-2Q4xNAO01.
This picture is about QDD-200G-2Q4xNAO01.
This picture is about QDD-200G-2Q4xNAO01.
This picture is about QDD-200G-2Q4xNAO01.
This picture is about QDD-200G-2Q4xNAO01.
This picture is about QDD-200G-2Q4xNAO01.
This picture is about QDD-200G-2Q4xNAO01.
This picture is about QDD-200G-2Q4xNAO01.
This picture is about QDD-200G-2Q4xNAO01.
This picture is about QDD-200G-2Q4xNAO01.

1m (3ft) Generic Compatible 200G QSFP-DD to 2 x 100G QSFP28 Active Optical Breakout Cable

#182136
#182136

≤4W 30mm Fiber NRZ

439,11 € (Incl. VAT)
FS P/N: QDD-200G-2Q4xNAO01
5 Sold
2 Reviews
0 Question
Pre-order, Ship by 25 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange

Generic Compatible 200G QSFP-DD to 2x 100G QSFP28 AOC Cable (1-meter, QSFP-DD to QSFP28)

The Generic Compatible 200G QSFP-DD to 2x 100G QSFP2 breakout Active Optical Cable operates over Multi-Mode Fiber (MMF). This breakout cable is compliant with QSFP-DD MSA V5.0, QSFP28 MSA, CMIS V4.0 and SFF-8636. The built-in digital diagnostics monitoring (DDM) allows access to real-time operating parameters. It provides connectivity between system units with a 200GbE connector on one side and two separate 100GbE connectors on the other side and is suitable for Data Center Applications.


Note: The FS P/N is changed from QDD200-2Q28AO01 to QDD-200G-2Q4xNAO01, but the product is the same. Only the FS P/N has been changed.

Specifications
Part Number
QDD-200G-2Q4xNAO01
Vendor Name
FS
Form Factor
QSFP-DD to 2x 100G QSFP28
Max Data Rate
200Gbps
Cable Length
1m (3ft)
Cable Type
OM3
Wavelength
850nm
Minimum Bend Radius
30mm
Transmitter Type
VSCEL
Receiver Type
PIN
Power Consumption
≤4W
Jacket Material
OFNP
CDR (Clock and Data Recovery)
Not Supported
Modulation Format
NRZ
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
QSFP-DD MSA V5.0, QSFP28 MSA, CMIS V4.0, SFF-8636

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
Build a Strong 200G Foundation in Data Centers
The 200G AOC breakout cable is suitable for short distances and offers a flexible way to connect within racks and across racks.
Fully Upgraded to 200G Speed
Massive Information Interaction
Economical and Quality-stable
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
Support Real-time Configuration with FS Box
This AOC cable can realize real-time compatibility requirements, and upgrade firmware (part number, serial number, etc.) with FS Box, making it compatible with the upgrade switches.
Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
5.0
5 stars
4 stars
3 stars
2 stars
1 star
2
0
0
0
0

P***d

France

June 23, 2023
5.0
work as described.
Verified Purchase
Helpful 0
Comment 0

A***n

France

June 10, 2023
5.0
I always have an excellent shopping experience at FS. My account manager always replied to me in a good manner and the package arrived with no signs of damage. Worked perfectly on my switches. Will recommend you to my friends in this field.
Verified Purchase
Helpful 0
Comment 0
See all reviews
Resources
Recently Viewed