FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about FSSM-XF-ARM-XX.
This picture is about FSSM-XF-ARM-XX.
This picture is about FSSM-XF-ARM-XX.
This picture is about FSSM-XF-ARM-XX.
This picture is about FSSM-XF-ARM-XX.
This picture is about FSSM-XF-ARM-XX.
This picture is about FSSM-XF-ARM-XX.
This picture is about FSSM-XF-ARM-XX.
This picture is about FSSM-XF-ARM-XX.
This picture is about FSSM-XF-ARM-XX.
This picture is about FSSM-XF-ARM-XX.
This picture is about FSSM-XF-ARM-XX.
This picture is about FSSM-XF-ARM-XX.
This picture is about FSSM-XF-ARM-XX.
This picture is about FSSM-XF-ARM-XX.
This picture is about FSSM-XF-ARM-XX.
This picture is about FSSM-XF-ARM-XX.
This picture is about FSSM-XF-ARM-XX.
This picture is about FSSM-XF-ARM-XX.
This picture is about FSSM-XF-ARM-XX.
This picture is about FSSM-XF-ARM-XX.
This picture is about FSSM-XF-ARM-XX.
This picture is about FSSM-XF-ARM-XX.
This picture is about FSSM-XF-ARM-XX.

Customized 2-24 Fibers OS2 Single Mode LC/SC/FC/ST/LSH Armored 3.0mm Fiber Optic Pigtail

#181801
#181801

G.657.A1 Fiber / Tight Buffer / Helical Steel Armor / Fiber Fusion Splicing

6,50 € (Excl. VAT)
FS P/N: FSSM-XF-ARM-XX
7,74 € (Incl. VAT)
FS P/N: FSSM-XF-ARM-XX
109 Sold
0 Review
1 Question
Choose Length:
1m (3ft)
2m (7ft)
3m (10ft)
5m (16ft)
m
1m (3ft)
2m (7ft)
3m (10ft)
5m (16ft)
m
Fiber Count:
2 Fibers
Connector:
LC UPC
Cable Jacket:
PVC
Pre-order, Ship by May 30, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Solution Design
1-Year Warranty
Specifications
Features
Q&A
Reviews
Resources

Superior 2-24 Fibers Single Mode LC/SC/FC/ST/LSH Armored Pigtail

Fiber Optic Armored Pigtails are with stainless steel tube inside the outer jacket to protect the central unit of the cable, so they will not get damaged even they are stepped by an adult and bit by rodents. Various cable lengths, jacket materials and connectors are available. Please note: E2000 is an LSH connector with a dust-proof cover.

Specifications
Connector A
LC/SC/FC/ST/LSH
Connector B
Unterminated
Polish Type
UPC/APC
Fiber Count
2/4/6/8/12/24
Fiber Mode
OS2 9/125 μm
Cable Jacket
PVC/LSZH
Fiber Grade
G.657.A1
Min. Bend Radius (Fiber Cable)
10/5D (Dynamic/Static)
Cable Diameter
3.00mm
Cable Color
Blue
Attenuation at 1310nm
0.35 dB/Km
Attenuation at 1550nm
0.25 dB/Km
Insertion Loss
≤0.30dB
Return Loss
UPC≥50dB, APC≥60dB (LC/SC/ST/FC)UPC≥55dB, APC≥75dB (LSH)
Compressive Strength
≥3000N/100mm
Tensile Strength
≥200N (Long Term), ≥400N (Short Term)Storage Temperature
Operating Temperature
-20 to 70°C (-4 to 176℉)
Storage Temperature
-40 to 80°C (-40 to 176℉)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

A Variety of Applications for Different Equipments

Widely used in CATV, FTTH/FTTX, CCTV deployment, telecommunication networks, premise installations, data processing networks, LAN/WAN network, and more.

Optical Distribution Frame

Fiber Terminal Box

FHD® Fiber Enclosure

Tough Steel Tube Protects Network Connection Further
Stainless steel tube can provide good protection against optical fiber breakage and be used in a slight oil, gas and moisture environment, which ensure the operation of the network.
Trampling Resistance
Moisture Resistance
Gas Resistance
Oil Resistance
Rodents/Pests Resistance
Two Important Methods for Fiber Optic Pigtail Splicing
Fiber optic pigtail assemblies are utilised in terminating fiber optic cables via fusion or mechanical splicing.
Mechanical Splicing
Fusion Splicing
Optional Connectors

Various connectors are available, LC/SC/FC/ST,LSH, UPC/APC polish, to suit the needs of different applications.

Specifications

Superior 2-24 Fibers Single Mode LC/SC/FC/ST/LSH Armored Pigtail

Fiber Optic Armored Pigtails are with stainless steel tube inside the outer jacket to protect the central unit of the cable, so they will not get damaged even they are stepped by an adult and bit by rodents. Various cable lengths, jacket materials and connectors are available. Please note: E2000 is an LSH connector with a dust-proof cover.

Specifications
Connector A
LC/SC/FC/ST/LSH
Connector B
Unterminated
Polish Type
UPC/APC
Fiber Count
2/4/6/8/12/24
Fiber Mode
OS2 9/125 μm
Cable Jacket
PVC/LSZH
Fiber Grade
G.657.A1
Min. Bend Radius (Fiber Cable)
10/5D (Dynamic/Static)
Cable Diameter
3.00mm
Cable Color
Blue
Attenuation at 1310nm
0.35 dB/Km
Attenuation at 1550nm
0.25 dB/Km
Insertion Loss
≤0.30dB
Return Loss
UPC≥50dB, APC≥60dB (LC/SC/ST/FC)UPC≥55dB, APC≥75dB (LSH)
Compressive Strength
≥3000N/100mm
Tensile Strength
≥200N (Long Term), ≥400N (Short Term)Storage Temperature
Operating Temperature
-20 to 70°C (-4 to 176℉)
Storage Temperature
-40 to 80°C (-40 to 176℉)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
A Variety of Applications for Different Equipments

Widely used in CATV, FTTH/FTTX, CCTV deployment, telecommunication networks, premise installations, data processing networks, LAN/WAN network, and more.

Optical Distribution Frame

Fiber Terminal Box

FHD® Fiber Enclosure

Tough Steel Tube Protects Network Connection Further
Stainless steel tube can provide good protection against optical fiber breakage and be used in a slight oil, gas and moisture environment, which ensure the operation of the network.
Trampling Resistance
Moisture Resistance
Gas Resistance
Oil Resistance
Rodents/Pests Resistance
Two Important Methods for Fiber Optic Pigtail Splicing
Fiber optic pigtail assemblies are utilised in terminating fiber optic cables via fusion or mechanical splicing.
Mechanical Splicing
Fusion Splicing
Optional Connectors

Various connectors are available, LC/SC/FC/ST,LSH, UPC/APC polish, to suit the needs of different applications.

Questions & Answers

Customer Reviews

Resources

6,50 € (Excl. VAT)

7,74 € (Incl. VAT)

Pre-order