Cisco Meraki MA-SFP-10GB-LRM compatible SFP+ transceiver supports up to 220m over OM3 multimode fiber (MMF). This transceiver is compliant with SFF-8431, SFF-8432 and IEEE 802.3aq 10GBASE-LRM. Digital diagnostics monitoring is available via a 2-wire serial interface, as specified in SFF-8472. Featuring low power consumption, high speed, this 10G SFP+ transceiver is ideal for data center, 10G Ethernet and Legacy FDDI multimode links etc.
Click to open expanded view
Cisco Meraki MA-SFP-10GB-LRM Compatible SFP+ 10GBASE-LRM 1310nm 220m DOM Duplex LC/UPC MMF/SMF Optical Transceiver Module
Hot #11556
Hot #11556
28,56 € (Incl. VAT)
FS P/N: SFP-10GLRM-31
4K Sold
594 Reviews
0 Question
Transceiver Models:
1612 in DE Warehouse, Get it by 19 Jun, 2024
716 in Global Warehouse, Get it by 01 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
5-Year Warranty
30-Day Returns
30-Day Exchange
Cisco Meraki MA-SFP-10GB-LRM Compatible 10GBASE-LRM SFP+ Transceiver Module (MMF/SMF, 1310nm, 220m/300m, LC, DOM)
Specifications
Meraki Compatible
MA-SFP-10GB-LRM
Vendor Name
FS
Form Factor
SFP+
Max Data Rate
10.3125Gbps
Wavelength
1310nm
Max Cable Distance
220m @ OM3 MMF, 300m over SMF
Connector
Duplex LC
Optical Components
FP 1310nm
Media
MMF/SMF
DOM Support
Yes
TX Power
-6.5~-0.5dBm
Receiver Sensitivity
< -8.4dBm
Typical Power Consumption
<1W
Receiver Overload
+1.5dBm
Core Size
50/125µm@OM3 MMF, 9/125μm@SMF
Modulation
NRZ
Commercial Temperature Range
-5 to 70°C (23 to 158°F)
Protocols
SFP+ MSA Compliant, CPRI, eCPRI
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
Features
10G Connectivity for Data Center
Featured with 0.6W low-power, high-density and high-speed, the SFP+ transceiver offers a popular way to help you quickly ramp up to 10G transmission.
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
0~70°C
Data Rate (Max) | 10Gbps | 10Gbps | 10Gbps | 10Gbps | 1/10Gbps | 10Gbps |
Wavelength | 1310nm | — | — | 850nm | 850nm | 1310nm |
Cable Distance (Max) | 220m@OM3 300m@SMF | 30m | 80m | 300m@OM3 400m@OM4 | 300m@OM3 400m@OM4 | 10km |
Cable Type | MMF/SMF | Cat6A/Cat7 or Better | Cat6A/Cat7 or Better | MMF | MMF | SMF |
TX Power | -6.5~-0.5dBm | — | — | -7.3~-1dBm | -7.3~-1dBm | -8.2~-0.5dBm |
Receiver Sensitivity | < -8.4dBm | — | — | <-11.1dBm | <-11.1dBm | <-14.4dBm |
Power Consumption | <1W | <1W | <2.5W | ≤0.6W (Typical) | ≤0.6W (Typical) | <2.3W |
Operating Temperature | 0 to 70°C | 0 to 70°C -40 to 85°C (IND) | 0 to 70°C | 0 to 70°C -40 to 85°C (IND) | 0 to 70°C | 0 to 70°C -40 to 85°C (IND) |
Videos
Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
458
102
34
0
0
P***s
United States
October 06, 2022
We did receive the package in good condition. the ordering and shipping process was excellent. I wish your company could teach other vendors how to properly assist customers and complete orders. I will highly recommend FS to anyone who asks based on this.
Verified Purchase
Helpful 5
Comment 0P***s
United States
October 06, 2022
We did receive the package in good condition. the ordering and shipping process was excellent. I wish your company could teach other vendors how to properly assist customers and complete orders. I will highly recommend FS to anyone who asks based on this.
Verified Purchase
Helpful 5
Comment 0A***h
Germany
July 22, 2021
Ich habe die Cisco-kompatiblen 10GBASE-LRM für mein Cisco SG250-26 gekauft. Aber kein Link. Später sagte mir meine Vertriebsmitarbeiterin, dass das Cisco SG250-26 nur über 1G-Ports verfügt, keine 10G-Ports, und empfahl mir den richtigen 1000BASE-SX #11774. Die neue Sendung ist eingetroffen und es funktioniert alles! Vielen Dank für Ihren Service und Ihre Unterstützung.
Verified Purchase
Helpful 1
Comment 0See all reviews
Resources
Recently Viewed