FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about S112-PC01.
This picture is about S112-PC01.
This picture is about S112-PC01.
This picture is about S112-PC01.
This picture is about S112-PC01.
This picture is about S112-PC01.
This picture is about S112-PC01.
This picture is about S112-PC01.
This picture is about S112-PC01.
This picture is about S112-PC01.

1m (3ft) Generic Compatible 100G SFP112 Passive Direct Attach Copper Twinax Cable

#179403
#179403

≤0.15W 20mm 28AWG Twinax

58,31 € (Incl. VAT)
FS P/N: S112-PC01
22 Sold
6 Reviews
8 Questions
Pre-order, Ship by 07 Aug, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Q&A
Reviews
Resources

Generic Compatible 100G SFP112 Passive DAC Cable (1-meter, Passive, SFP112 to SFP112, 28AWG)

The Generic compatible SFP112 to SFP112 Direct Attach Cable operates over passive copper, which requires no additional power to ensure quality connectivity. The cable complies with CMIS Rev5.0, SFF-8024 standards, hot-pluggable SFP112 and SFP-DD MSA. It also offers low insertion loss and ultra-low crosstalk, enhancing performance. This cable provides an economical way to establish 100G links between SFP12-100G ports of switches within racks and adjacent racks.

Specifications
Part Number
S112-PC01
Vendor Name
FS
Connector Type
SFP112 to SFP112
Max Data Rate
100Gbps
Minimum Bend Radius
20mm
Wire AWG
28AWG
Cable Length
1m (3ft)
Jacket Material
PVC (OFNR)
Cable Type
Passive Twinax
Compatible
Generic
Power Consumption
<0.15W
Power Supply
3.3V
Temperature
0 to 70°C (32 to 158°F)
Application
100G Ethernet
Modulation Technology
PAM4
Protocol
CMIS Rev5.0, SFF-8024
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Specifications

Generic Compatible 100G SFP112 Passive DAC Cable (1-meter, Passive, SFP112 to SFP112, 28AWG)

The Generic compatible SFP112 to SFP112 Direct Attach Cable operates over passive copper, which requires no additional power to ensure quality connectivity. The cable complies with CMIS Rev5.0, SFF-8024 standards, hot-pluggable SFP112 and SFP-DD MSA. It also offers low insertion loss and ultra-low crosstalk, enhancing performance. This cable provides an economical way to establish 100G links between SFP12-100G ports of switches within racks and adjacent racks.

Specifications
Part Number
S112-PC01
Vendor Name
FS
Connector Type
SFP112 to SFP112
Max Data Rate
100Gbps
Minimum Bend Radius
20mm
Wire AWG
28AWG
Cable Length
1m (3ft)
Jacket Material
PVC (OFNR)
Cable Type
Passive Twinax
Compatible
Generic
Power Consumption
<0.15W
Power Supply
3.3V
Temperature
0 to 70°C (32 to 158°F)
Application
100G Ethernet
Modulation Technology
PAM4
Protocol
CMIS Rev5.0, SFF-8024
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.

Questions & Answers

Customer Reviews

Resources

58,31 € (Incl. VAT)

Pre-order