FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about QSFP-SFP10G-CVR.
This picture is about QSFP-SFP10G-CVR.
This picture is about QSFP-SFP10G-CVR.
This picture is about QSFP-SFP10G-CVR.
This picture is about QSFP-SFP10G-CVR.
This picture is about QSFP-SFP10G-CVR.
This picture is about QSFP-SFP10G-CVR.
This picture is about QSFP-SFP10G-CVR.
This picture is about QSFP-SFP10G-CVR.
This picture is about QSFP-SFP10G-CVR.
This picture is about QSFP-SFP10G-CVR.
This picture is about QSFP-SFP10G-CVR.

HW Compatible QSFP+ 40G to SFP+ 10G Adapter Converter Module with DDMI

#178063
#178063

QSFP+ to SFP+ DDMI ≤1.5W without Module Extended

82,11 € (Incl. VAT)
FS P/N: QSFP-SFP10G-CVR
31 Sold
0 Review
3 Questions
168 in Global Warehouse, Get it by 01 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange

HW Compatible 40G QSFP+ to 10G SFP+ Adapter Converter Module

The HW compatible QSFP+ to SFP+ adapter converter module provides 10G Ethernet connectivity for QSFP+ 40G ports. This module is compliant with QSFP+ MSA SFF-8436 and SFP+ MSA SFF-8431. The built-in MCU enables I2C reading of SFP+ registers by reading QSA registers. The SFP+ receptacle is connected to lane 1 of the QSFP+ connector. The other three channels on the QSFP+ connector are not connected


Note: The FS P/N is changed from CVR-QSFP-SFP10G to QSFP-SFP10G-CVR, but the product is the same. Only the FS P/N has been changed.

Specifications
Part Number
QSFP-SFP10G-CVR
Vendor Name
FS
Form Factor
QSFP+
Max Data Rate
10Gbps
Connector
SFP+
Power Consumption
≤1.5W Without Module
DDM/DOM
Supported
Extended Temperature Range
-20 to 85°C (-4 to 185°F)
Protocols
QSFP+ MSA SFF-8436, SFP+ MSA SFF-8431
Warranty
5 Years
* This product has a register and only supports split-port devices. If you need to use it on non-split-port devices, please contact sales.

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
Features
Cost-effective Conversion from QSFP+ to SFP+ Port
The product provides the ability to use the SFP+ 10GBASE module with a QSFP+ client port, which reduces the costs of multiple 40G form factors across multivendor platforms environments.
Flexible Connection
QSFP+ to SFP+ Module or Cable
Plug and Play
No Configuration Needed
Questions & Answers
Ask a question
All (3)Connectivity Solutions (1)
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed