The SFP transceiver supports up to 160km link lengths over single-mode fiber (SMF) via an LC duplex connector. Featuring low power consumption, the hot swappable 1G SFP transceiver is ideal for Internet Service Provider (ISP) Gigabit Ethernet communication links, Enterprise LAN & SAN Networks, Data Center LAN & SAN Networks and other optical links.
Click to open expanded view
Customized SFP 1000BASE-CWDM 1470nm-1610nm 160km DOM Duplex LC/UPC SMF Optical Transceiver Module for Transmission
#177304
#177304
79,00 € (Excl. VAT)
FS P/N: CWxx-SFP1G-ZXC94,01 € (Incl. VAT)
FS P/N: CWxx-SFP1G-ZXC
2 Sold
2 Reviews
2 Questions
Wavelengths:
1470nm
Compatible Brands:
Aruba
Device Number:
Pre-order, Ship by 07 Jun, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Solution Design
5-Year Warranty
Specifications
Q&A
Reviews
Resources
1000BASE-CWDM SFP Transceiver Module (SMF, 1470nm - 1610nm, 160km, LC)
Specifications
Part Number
CWxx-SFP1G-ZXC
Vendor Name
FS
Form Factor
SFP
Max Data Rate
1000Mbps
Wavelength
1470 ~ 1610nm
Max Cable Distance
160km
Connector
Duplex LC
Optical Components
DFB CWDM
Media
SMF
DOM Support
Yes
TX Power
-3~3dBm
Receiver Sensitivity
<-33dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
MSA Compliant
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Specifications
1000BASE-CWDM SFP Transceiver Module (SMF, 1470nm - 1610nm, 160km, LC)
The SFP transceiver supports up to 160km link lengths over single-mode fiber (SMF) via an LC duplex connector. Featuring low power consumption, the hot swappable 1G SFP transceiver is ideal for Internet Service Provider (ISP) Gigabit Ethernet communication links, Enterprise LAN & SAN Networks, Data Center LAN & SAN Networks and other optical links.
Specifications
Part Number
CWxx-SFP1G-ZXC
Vendor Name
FS
Form Factor
SFP
Max Data Rate
1000Mbps
Wavelength
1470 ~ 1610nm
Max Cable Distance
160km
Connector
Duplex LC
Optical Components
DFB CWDM
Media
SMF
DOM Support
Yes
TX Power
-3~3dBm
Receiver Sensitivity
<-33dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
MSA Compliant
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Questions & Answers
Customer Reviews
Resources
79,00 € (Excl. VAT)
94,01 € (Incl. VAT)
Pre-order