FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about PK-9458-1.
This picture is about PK-9458-1.
This picture is about PK-9458-1.
This picture is about PK-9458-1.
This picture is about PK-9458-1.
This picture is about PK-9458-1.
This picture is about PK-9458-1.
This picture is about PK-9458-1.
This picture is about PK-9458-1.
This picture is about PK-9458-1.
This picture is about PK-9458-1.
This picture is about PK-9458-1.

Pro'sKit® FTTH Fiber Optic Tool Kit PK-9458-1

#175400
#175400

For Fusion, Splicing and Termination

573,00 € (Excl. VAT)
FS P/N: PK-9458-1
681,87 € (Incl. VAT)
FS P/N: PK-9458-1
25 Sold
2 Reviews
3 Questions
9 in Global Warehouse, Get it by May 16, 2024
5 in Transit, Get it by Jun 11, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
1-Year Warranty
Specifications
Features
Q&A
Reviews
Resources

Pro'sKit® FTTH Fiber Optic Tool Kit PK-9458-1

The professional FTTH tool kit contains the most essential tools for fiber optic fusion splices, mechanical splicing and patch cord termination procedure. Ideal for fiber optic installation and maintenance works.

20 pcs professional tool - Includes 4 in 1 fiber optic power multimeter, 1.25mm/ 2.5mm cleaning tool, fiber stripper, drop cable stripper, Kevlar scissors, optical fiber cleaver, 4P/6P/8P crimper, LED head light.

Specifications
Product Model
PK-9458-1
Tool Types
20
Component Storage Box
(145x92x40mm)
1 Pc
Side Cutting Plier
1 Pc
Fiber Optical Power Meter LC Adaptor
1 Pc
Pro-Soft Screwdriver (2x100mm)
1 Pc
Telecom Crimping Tool
1 Pc
Pro-Soft Screwdriver (3.0x75mm)
1 Pc
Fiber Optic Kevlar Cutter
1 Pc
Bulb Blower (42mm)
1 Pc
Foam Swabs
10 Pcs
Fiber Optical Power Multimeter
1 Pc
Fiber Optic Stripper
1 Pc
Measuring Tape (3m/10ft)
1 Pc
2.5mm One Click Cleaner
1 Pc
8OZ Curved Claw Hammer
1 Pc
1.25mm One Click Cleaner
1 Pc
Optical Fiber Cleaver
1 Pc
FTTH Drop Cable Stripper
1 Pc
Dispenser Pump Bottle
1 Pc
LED Head Light
1 Pc
Brush
1 Pc
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

20Pcs Professional FTTH Fiber Optic Tool Kit
30mm thicker aerospace frame, solid bracket and extra rivets make the base stronger, firmer and stabler and upgrade protection.
Full Range of Essentials
20-in-1 tool kit
Splice and Termination Tools
Fiber fusion splice and termination procedure
Convenient Design
Portable bag for carrying everywhere
Part Products Displayed

Fiber optic power meter supports ST/SC/FC & 2.5mm universal

4 in 1 fiber cleaver for single fiber cleaving

Modular crimper for cutting, stripping and crimping

5 in 1 fiber stripper with spring design, safe lock and soft handle

FTTH drop cable stripper designed for FTTH drop cable

Kelvar scissors with extremely sharp serrated blade

LED head light with 3 modes, 4 angles adjustment and elastic head band adjustable

Side cutting plier for hard steel Ø2.0mm, soft steel Ø2.4mm, copper Ø3.2mm

Fiber optic cleaner for 2.5mm FC/SC/ST and 1.25mm LC

Specifications

Pro'sKit® FTTH Fiber Optic Tool Kit PK-9458-1

The professional FTTH tool kit contains the most essential tools for fiber optic fusion splices, mechanical splicing and patch cord termination procedure. Ideal for fiber optic installation and maintenance works.

20 pcs professional tool - Includes 4 in 1 fiber optic power multimeter, 1.25mm/ 2.5mm cleaning tool, fiber stripper, drop cable stripper, Kevlar scissors, optical fiber cleaver, 4P/6P/8P crimper, LED head light.

Specifications
Product Model
PK-9458-1
Tool Types
20
Component Storage Box
(145x92x40mm)
1 Pc
Side Cutting Plier
1 Pc
Fiber Optical Power Meter LC Adaptor
1 Pc
Pro-Soft Screwdriver (2x100mm)
1 Pc
Telecom Crimping Tool
1 Pc
Pro-Soft Screwdriver (3.0x75mm)
1 Pc
Fiber Optic Kevlar Cutter
1 Pc
Bulb Blower (42mm)
1 Pc
Foam Swabs
10 Pcs
Fiber Optical Power Multimeter
1 Pc
Fiber Optic Stripper
1 Pc
Measuring Tape (3m/10ft)
1 Pc
2.5mm One Click Cleaner
1 Pc
8OZ Curved Claw Hammer
1 Pc
1.25mm One Click Cleaner
1 Pc
Optical Fiber Cleaver
1 Pc
FTTH Drop Cable Stripper
1 Pc
Dispenser Pump Bottle
1 Pc
LED Head Light
1 Pc
Brush
1 Pc
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
20Pcs Professional FTTH Fiber Optic Tool Kit
30mm thicker aerospace frame, solid bracket and extra rivets make the base stronger, firmer and stabler and upgrade protection.
Full Range of Essentials
20-in-1 tool kit
Splice and Termination Tools
Fiber fusion splice and termination procedure
Convenient Design
Portable bag for carrying everywhere
Part Products Displayed

Fiber optic power meter supports ST/SC/FC & 2.5mm universal

4 in 1 fiber cleaver for single fiber cleaving

Modular crimper for cutting, stripping and crimping

5 in 1 fiber stripper with spring design, safe lock and soft handle

FTTH drop cable stripper designed for FTTH drop cable

Kelvar scissors with extremely sharp serrated blade

LED head light with 3 modes, 4 angles adjustment and elastic head band adjustable

Side cutting plier for hard steel Ø2.0mm, soft steel Ø2.4mm, copper Ø3.2mm

Fiber optic cleaner for 2.5mm FC/SC/ST and 1.25mm LC

Questions & Answers

Customer Reviews

Resources

573,00 € (Excl. VAT)

681,87 € (Incl. VAT)

9 in Global Warehouse