FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about PK-9461.
This picture is about PK-9461.
This picture is about PK-9461.
This picture is about PK-9461.
This picture is about PK-9461.
This picture is about PK-9461.
This picture is about PK-9461.
This picture is about PK-9461.
This picture is about PK-9461.
This picture is about PK-9461.
This picture is about PK-9461.
This picture is about PK-9461.
This picture is about PK-9461.
This picture is about PK-9461.
This picture is about PK-9461.
This picture is about PK-9461.
This picture is about PK-9461.
This picture is about PK-9461.
This picture is about PK-9461.
This picture is about PK-9461.

Pro'sKit® Fiber Optic Basic Cleaning Kit PK-9461

#175399
#175399

7 Combination Cleaning Removing Contaminants

224,00 € (Excl. VAT)
FS P/N: PK-9461
266,56 € (Incl. VAT)
FS P/N: PK-9461
63 Sold
2 Reviews
3 Questions
7 in Global Warehouse, Get it by May 16, 2024
5 in Transit, Get it by May 27, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
1-Year Warranty
Specifications
Features
Q&A
Reviews
Resources

Pro'sKit® Fiber Optic Basic Cleaning Kit PK-9461

The fiber optic basic cleaning kit is ideal for removing and trapping contaminants of fiber optic connector end face in fiber optic installations. Pro'sKit® PK-9461 cleaning kit provides a complete selection of fiber optic cleaning products, includes wipers, cleaner, bulb blower and inspection viewing scope.

Specifications
Product Model
PK-9461
Tool Types
6
42mm Bulb Blower
1 Pc
2.5mm Fiber Optic One Click Cleaner
1 Pc
1.25mm Fiber Optic One Click Cleaner
1 Pc
Fiber Optic Cleaning Cassette
1 Pc
Lint Free Wiper
10 Pcs
Fiber Optic Viewing Scope Kit
1 Pc
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

Professional Combination of Fiber Optic Cleaning Kit

Pro'sKit® fiber optic cleaning kits contain the best fiber optic cleaning tools and products to effectively remove the toughest contaminants in any optical fiber cable network.

Products Displayed

2.5/1.25mm Fiber Optic Cleaner

Fiber Optic Cleaning Cassette

Bulb Blower

Lint Free Wiper

Fiber Optic Viewing Scope Kit

Zipper Carrying Bag

Two End Face Cleaning Method

One is drop cleaning liquid on the connector end face, scratch 3 lines of 1cm on the cleaning tape of fiber optic connector cleaner. The other is drop cleaning liquid on the connector end face, click the button 3 times.

End Face Inspection

Insert the connector into the fiber optic viewing scope kit and check the cleaning results.

Specifications

Pro'sKit® Fiber Optic Basic Cleaning Kit PK-9461

The fiber optic basic cleaning kit is ideal for removing and trapping contaminants of fiber optic connector end face in fiber optic installations. Pro'sKit® PK-9461 cleaning kit provides a complete selection of fiber optic cleaning products, includes wipers, cleaner, bulb blower and inspection viewing scope.

Specifications
Product Model
PK-9461
Tool Types
6
42mm Bulb Blower
1 Pc
2.5mm Fiber Optic One Click Cleaner
1 Pc
1.25mm Fiber Optic One Click Cleaner
1 Pc
Fiber Optic Cleaning Cassette
1 Pc
Lint Free Wiper
10 Pcs
Fiber Optic Viewing Scope Kit
1 Pc
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Professional Combination of Fiber Optic Cleaning Kit

Pro'sKit® fiber optic cleaning kits contain the best fiber optic cleaning tools and products to effectively remove the toughest contaminants in any optical fiber cable network.

Products Displayed

2.5/1.25mm Fiber Optic Cleaner

Fiber Optic Cleaning Cassette

Bulb Blower

Lint Free Wiper

Fiber Optic Viewing Scope Kit

Zipper Carrying Bag

Two End Face Cleaning Method

One is drop cleaning liquid on the connector end face, scratch 3 lines of 1cm on the cleaning tape of fiber optic connector cleaner. The other is drop cleaning liquid on the connector end face, click the button 3 times.

End Face Inspection

Insert the connector into the fiber optic viewing scope kit and check the cleaning results.

Questions & Answers

Customer Reviews

Resources

224,00 € (Excl. VAT)

266,56 € (Incl. VAT)

7 in Global Warehouse