FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about OM2LCMTRJDX.
This picture is about OM2LCMTRJDX.
This picture is about OM2LCMTRJDX.
This picture is about OM2LCMTRJDX.
This picture is about OM2LCMTRJDX.
This picture is about OM2LCMTRJDX.
This picture is about OM2LCMTRJDX.
This picture is about OM2LCMTRJDX.
This picture is about OM2LCMTRJDX.
This picture is about OM2LCMTRJDX.

Customized Length MTRJ UPC Male to LC UPC Duplex OM2 Multimode Riser (OFNR) 1.8mm Fiber Optic Patch Cable

#173600
#173600

≤0.3dB IL 1/10G Networks

8,21 € (Incl. VAT)
FS P/N: OM2LCMTRJDX
113 Sold
262 Reviews
5 Questions
Length:
Pre-order, Ship by 04 Jun, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Solution Design
1-Year Warranty
Specifications
Videos
Q&A
Reviews
Resources

Customized Length MTRJ UPC Male to LC UPC Duplex OM2 Multimode Riser (OFNR) 1.8mm Fiber Optic Patch Cable

The 50/125μm OM2 single mode bend insensitive fiber optic cable is less attenuation when bent or twisted compared with traditional optical fiber cables and this will make the installation and maintenance of the fiber optic cables more efficient. It can also save more space for your high-density cabling in data centers, enterprise networks, telecom rooms, server farms, cloud storage networks, and any place.

This 50/125 OM2 multimode fiber optic cable is ideal for connecting 1000BASE-SX, SFP transceivers etc. for gigabit Ethernet and fiber channel applications.

Specifications
Connector Type
MTRJ UPC Male to LC UPC
Fiber Grade
Bend Insensitive
Fiber Count
Duplex
Fiber Mode
OM2 50/125μm
Wavelength
850/1300nm
1G Ethernet Distance
550m at 850nm
Insertion Loss
≤0.3dB
Return Loss
≥35dB
Min. Bend Radius
(Fiber Core)
7.5mm
Min. Bend Radius
(Fiber Cable)
20/10D (Dynamic/Static)
Attenuation at 850nm
3.0 dB/km
Attenuation at 1300nm
1.0 dB/km
Cable Jacket
Riser (OFNR)
Cable Diameter
2.0mm
Polarity
A (Tx) to B (Rx)
Operating Temperature
-20~70°C
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Specifications

Customized Length MTRJ UPC Male to LC UPC Duplex OM2 Multimode Riser (OFNR) 1.8mm Fiber Optic Patch Cable

The 50/125μm OM2 single mode bend insensitive fiber optic cable is less attenuation when bent or twisted compared with traditional optical fiber cables and this will make the installation and maintenance of the fiber optic cables more efficient. It can also save more space for your high-density cabling in data centers, enterprise networks, telecom rooms, server farms, cloud storage networks, and any place.

This 50/125 OM2 multimode fiber optic cable is ideal for connecting 1000BASE-SX, SFP transceivers etc. for gigabit Ethernet and fiber channel applications.

Specifications
Connector Type
MTRJ UPC Male to LC UPC
Fiber Grade
Bend Insensitive
Fiber Count
Duplex
Fiber Mode
OM2 50/125μm
Wavelength
850/1300nm
1G Ethernet Distance
550m at 850nm
Insertion Loss
≤0.3dB
Return Loss
≥35dB
Min. Bend Radius
(Fiber Core)
7.5mm
Min. Bend Radius
(Fiber Cable)
20/10D (Dynamic/Static)
Attenuation at 850nm
3.0 dB/km
Attenuation at 1300nm
1.0 dB/km
Cable Jacket
Riser (OFNR)
Cable Diameter
2.0mm
Polarity
A (Tx) to B (Rx)
Operating Temperature
-20~70°C
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Questions & Answers

Customer Reviews

Resources

6,90 € (Excl. VAT)

8,21 € (Incl. VAT)

Pre-order