FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about CP-376TA.
This picture is about CP-376TA.
This picture is about CP-376TA.
This picture is about CP-376TA.
This picture is about CP-376TA.
This picture is about CP-376TA.
This picture is about CP-376TA.
This picture is about CP-376TA.
This picture is about CP-376TA.
This picture is about CP-376TA.

Pro'sKit® All-in-one Modular Tool, Wire Stripper Cutter Crimper for Cat5/5e Cat6/6a Cat7 Modular Plugs with Dovetail Clip

#173505
#173505

S50C Blade Round Cable

46,00 € (Excl. VAT)
FS P/N: CP-376TA
54,74 € (Incl. VAT)
FS P/N: CP-376TA
64 Sold
1 Review
2 Questions
4 in Global Warehouse, Get it by May 16, 2024
10 in Transit, Get it by May 27, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Test Support
1-Year Warranty
Specifications
Features
Q&A
Reviews
Resources

Pro'sKit® All-in-one Dovetail Clip Wire Stripping Tool

The dovetail clip crimping tool is a small crimping tool used by telecom and network technicians. It is used for cables that can crimp, strip and cut the wire skins of 8P modular plugs.

Specifications
Part Number
CP-376TA
Handles
Dual Color Non-Slip
Blade Material
S50C
Hardness
HRC45°C±3°
Length
190mm
Weight
295g
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

All-in-one Design—Stripper, Cutter, Crimper

Use the cutter to cut the wire skins, the stripper to reveal the wire, and the crimper to attach connector plugs.

Triple Design of Crimper Tool

Dovetail clip, S50C steel blade and ratchet design deliver excellent performance and facilitate quick and easy installations.

Dovetail Clip

The function is more suitable for conventional modular plugs.

Ratchet Design

Ratchet force saving mechanism provides a fatigue-free Crimping Experience.

S50C Steel Blade

S50C steel is not easy to deform, crimping is more accurate.

Operating Instructions

Cut the cable to a suitable length and put it into the stripping hole

Sort the network cables according to T568A/T568B standards

Install modular plug

Put the crystal head into the corresponding pressure seat

Crimping dovetail clip

Finish

Specifications

Pro'sKit® All-in-one Dovetail Clip Wire Stripping Tool

The dovetail clip crimping tool is a small crimping tool used by telecom and network technicians. It is used for cables that can crimp, strip and cut the wire skins of 8P modular plugs.

Specifications
Part Number
CP-376TA
Handles
Dual Color Non-Slip
Blade Material
S50C
Hardness
HRC45°C±3°
Length
190mm
Weight
295g
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
All-in-one Design—Stripper, Cutter, Crimper

Use the cutter to cut the wire skins, the stripper to reveal the wire, and the crimper to attach connector plugs.

Triple Design of Crimper Tool

Dovetail clip, S50C steel blade and ratchet design deliver excellent performance and facilitate quick and easy installations.

Dovetail Clip

The function is more suitable for conventional modular plugs.

Ratchet Design

Ratchet force saving mechanism provides a fatigue-free Crimping Experience.

S50C Steel Blade

S50C steel is not easy to deform, crimping is more accurate.

Operating Instructions

Cut the cable to a suitable length and put it into the stripping hole

Sort the network cables according to T568A/T568B standards

Install modular plug

Put the crystal head into the corresponding pressure seat

Crimping dovetail clip

Finish

Questions & Answers

Customer Reviews

Resources

46,00 € (Excl. VAT)

54,74 € (Incl. VAT)

4 in Global Warehouse