FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about PK-4013.
This picture is about PK-4013.
This picture is about PK-4013.
This picture is about PK-4013.
This picture is about PK-4013.
This picture is about PK-4013.
This picture is about PK-4013.
This picture is about PK-4013.
This picture is about PK-4013.
This picture is about PK-4013.
This picture is about PK-4013.
This picture is about PK-4013.
This picture is about PK-4013.
This picture is about PK-4013.
This picture is about PK-4013.
This picture is about PK-4013.
This picture is about PK-4013.
This picture is about PK-4013.
This picture is about PK-4013.
This picture is about PK-4013.
This picture is about PK-4013.
This picture is about PK-4013.
This picture is about PK-4013.
This picture is about PK-4013.
This picture is about PK-4013.
This picture is about PK-4013.
This picture is about PK-4013.
This picture is about PK-4013.

Pro'sKit® 15-in-1 Network Installation Tool Kit with Cable Tester, Crimper, Wire Stripper in Carrying Case

#173503
#173503

Cable Tester Crimper/Stripper/Cutter

89,00 € (Excl. VAT)
FS P/N: PK-4013
105,91 € (Incl. VAT)
FS P/N: PK-4013
113 Sold
1 Review
2 Questions
4 in DE Warehouse, Get it by May 7, 2024
19 in Global Warehouse, Get it by May 17, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
1-Year Warranty
Specifications
Features
Q&A
Reviews
Resources

Pro'sKit® 15-in-1 Network Installation Tool Kit with Cable Tester, Crimper, Wire Stripper in Carrying Case

Network Installation Tool Kit contains 15 different tools in a portable zippered bag, can carry easily and use them for various places, such as home, office, repair store or other daily spaces. They are designed for network installation and maintenance, armed with this tool kit, users can now quickly and conveniently install networks well as repair network cables and test networks.

Specifications
3 in 1 Crimping Tool
1 Pc
Mini Cable Tester
1 Pc
Precision Wire Stripper
1 Pc
Wire Stripper
1 Pc
LED Flashlight
1 Pc
Dual Color Diagonal Plier
1 Pc
Utility Knife
1 Pc
Measuring Tape
1 Pc
Screwdriver Voltage Tester
1 Pc
Combi-crimper/plier
1 Pc
Color Screwdriver
(#0x75mm)
1 Pc
Color Screwdriver
(-3.0x75mm)
1 Pc
Color Screwdriver
(-6.0x100mm)
1 Pc
Color Screwdriver
(#2x100mm)
1 Pc
Terminal Tool
1 Pc
Carry Bag
1 Pc
The tester is powered by a 12V battery and the LED flashlight is powered by three AA batteries. (please note: batteries are not included in the carrying case)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

Complete Network Installation and Maintenance Tools
The 15-in-1 tool kits are in a durable handy tool bag and comprised of industry standard cable installation and tester set, which satisfies the daily need.
Full Range of Essentials
15-in-1 tool kit
Installation and Maintenance Tools
Install well as repair and test networks
Convenient Design
Portable bag for carrying everywhere
Professional Network Tools

Cable Tester-Judges wrong connections/short circuits/open circuits

3-in-1 crimper cuts, strips and crimps solid and stranded wire

Wire Stripper Tool-Spin the stripper to strip the outer jacket of wires

Impact terminal tool for Connecting Cables, Modules and Distribution Frames

Precision wire stripper for stripping solid wire from AWG 20~10

Side Cutting Plier-Improved blades design of plier provide a smooth, flat and clean cut

4-in-1 Telecom Tool-Crimper, stripper, cutter and plier

Utility Knife-All blades made of high carbon tool steel SK-4

Measuring Tape-Magnetic end-hook for convenient measuring

Used for Multi-Places
Users can efficiently manage all aspects of network installation in various places, such as home, office, telecom room and so on.
Household Application
Office Application
Telecom Room Application
Specifications

Pro'sKit® 15-in-1 Network Installation Tool Kit with Cable Tester, Crimper, Wire Stripper in Carrying Case

Network Installation Tool Kit contains 15 different tools in a portable zippered bag, can carry easily and use them for various places, such as home, office, repair store or other daily spaces. They are designed for network installation and maintenance, armed with this tool kit, users can now quickly and conveniently install networks well as repair network cables and test networks.

Specifications
3 in 1 Crimping Tool
1 Pc
Mini Cable Tester
1 Pc
Precision Wire Stripper
1 Pc
Wire Stripper
1 Pc
LED Flashlight
1 Pc
Dual Color Diagonal Plier
1 Pc
Utility Knife
1 Pc
Measuring Tape
1 Pc
Screwdriver Voltage Tester
1 Pc
Combi-crimper/plier
1 Pc
Color Screwdriver
(#0x75mm)
1 Pc
Color Screwdriver
(-3.0x75mm)
1 Pc
Color Screwdriver
(-6.0x100mm)
1 Pc
Color Screwdriver
(#2x100mm)
1 Pc
Terminal Tool
1 Pc
Carry Bag
1 Pc
The tester is powered by a 12V battery and the LED flashlight is powered by three AA batteries. (please note: batteries are not included in the carrying case)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Complete Network Installation and Maintenance Tools
The 15-in-1 tool kits are in a durable handy tool bag and comprised of industry standard cable installation and tester set, which satisfies the daily need.
Full Range of Essentials
15-in-1 tool kit
Installation and Maintenance Tools
Install well as repair and test networks
Convenient Design
Portable bag for carrying everywhere
Professional Network Tools

Cable Tester-Judges wrong connections/short circuits/open circuits

3-in-1 crimper cuts, strips and crimps solid and stranded wire

Wire Stripper Tool-Spin the stripper to strip the outer jacket of wires

Impact terminal tool for Connecting Cables, Modules and Distribution Frames

Precision wire stripper for stripping solid wire from AWG 20~10

Side Cutting Plier-Improved blades design of plier provide a smooth, flat and clean cut

4-in-1 Telecom Tool-Crimper, stripper, cutter and plier

Utility Knife-All blades made of high carbon tool steel SK-4

Measuring Tape-Magnetic end-hook for convenient measuring

Used for Multi-Places
Users can efficiently manage all aspects of network installation in various places, such as home, office, telecom room and so on.
Household Application
Office Application
Telecom Room Application

Questions & Answers

Customer Reviews

Resources

89,00 € (Excl. VAT)

105,91 € (Incl. VAT)

4 in DE Warehouse
19 in Global Warehouse