1000BASE-DWDM SFP transceiver supports up to 160km link lengths over single-mode fiber (SMF) via an LC duplex connector. Each SFP transceiver module is individually tested to be used on a series of FS switches, routers, servers, network interface card (NICs) etc.
Featuring low power consumption, the hot swappable 1G SFP transceiver is ideal for Internet Service Provider (ISP) Gigabit Ethernet communication links, Enterprise LAN & SAN Networks, Data Center LAN & SAN Networks and other optical links.
Click to open expanded view
C32 SFP 1000BASE-DWDM 1551.72nm 100GHz 160km DOM Duplex LC/UPC SMF Optical Transceiver Module for Transmission for FS Switches
#172500
#172500
248,71 € (Incl. VAT)
FS P/N: DWC32-SFP1G-ZXC
0 Sold
4 Reviews
0 Question
Wavelength:
Pre-order, Ship by 25 Jun, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange
1000BASE-DWDM SFP Transceiver Module (SMF, 1551.72nm, 160km, LC, DOM)
Specifications
Part Number
DWC32-SFP1G-ZXC
Vendor Name
FS
Form Factor
SFP
Max Data Rate
1000Mbps
Wavelength
1551.72nm
Max Cable Distance
160km
Connector
Duplex LC
Media
SMF
Transmitter Type
DML
Receiver Type
APD
TX Power
1~6dBm
Receiver Sensitivity
< -33dBm
Powerbudget
34dB
Receiver Overload
-10dBm
Power Consumption
≤1W
Extinction Ratio
>9dB
DDM/DOM
Supported
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
MSA Compliant
Warranty
5 Years
* FS standard transceivers are fully compatible with Cisco equipment. Click
for more information.
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
Features
1G Connectivity for Data Center
Featured with low power consumption, the DWDM SFP transceivers provides a cost-efficient solution via using a single-fiber solution for Gigabit Ethernet applications.
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
0~70°C
Data Rate (Max) | 1Gbps | 1Gbps | 1Gbps | 1Gbps |
Wavelength | 1528.77nm~1563.86nm | 1528.77nm~1563.86nm | 1528.77nm~1563.86nm | 1528.77nm~1563.86nm |
Cable Distance (Max) | 160km@SMF | 40km@SMF | 80km@SMF | 100km@SMF |
Channel Spacing | 100GHz | 100GHz | 100GHz | 100GHz |
TX Power | 1~6dBm | 0~5dBm | 0~5dBm | 0~5dBm |
Receiver Sensitivity | <-33dBm | < -24dBm | < -24dBm | < -32dBm |
Power Consumption | ≤1W | ≤1W | ≤1.5W | ≤1W |
Operating Temperature | 0 to 70°C | 0 to 70°C | 0 to 70°C | 0 to 70°C |
Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
5
stars
4
stars
3
stars
2
stars
1
star
4
0
0
0
0
F***e
United States
January 05, 2023
I have used FS transceivers for quite a bit and am always impressed with the quality and connectivity of these units.
Verified Purchase
Helpful 1
Comment 0C***s
Australia
December 27, 2022
I've bought a few of these now and they work perfectly. I've had great success using these 1G DWDM SFP modules with Cisco and H3C switches, with no compatibility or performance issues so far.
Verified Purchase
Helpful 1
Comment 0A***o
Spain
December 22, 2022
These SFP modules fit perfectly into the devices I've used them on and they don't get hot either.
For the money these are great value and I'll no doubt be buying more.
Highly recommended.
For the money these are great value and I'll no doubt be buying more.
Highly recommended.
Verified Purchase
Helpful 2
Comment 0See all reviews
Resources
Recently Viewed