FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about I300.
This picture is about I300.
This picture is about I300.
This picture is about I300.
This picture is about I300.
This picture is about I300.
This picture is about I300.
This picture is about I300.
This picture is about I300.
This picture is about I300.

Postek I300 Industrial Label Printer with HEAT™, 300dpi, 6ips Print Speed

#169125
#169125

LCD 300dpi 6ips HEAT™

1.247,12 € (Incl. VAT)
FS P/N: I300
4 Sold
2 Reviews
2 Questions
Pre-order, Ship by 10 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
1-Year Warranty
30-Day Returns
30-Day Exchange

Postek I300 Industrial Label Printer with HEAT™, 300dpi, 6ips Print Speed

The POSTEK I series printers combine with the powerful quad core processor, which can easily achieve stunning printout quality with the brand new HEAT™ algorithm, a cutting edge technology in heating control of thermal print-heads. You can easily do all those things and more with the inclusion of a LCD screen and function buttons.

Designed for the budget-minded, the I Series printers have the features like TX Series needed to support many industrial applications at an affordable price. The core of I Series adopts the advanced structural design technologies that used on TX Series. The industrial printer is constructed for stable, reliable and smart performance, strong media compatibility, heavy duty endurance and the significantly increased print efficiency to your printing needs.

Specifications
Model
I300
Printing Mode
Direct Thermal and Thermal Transfer
Printing Resolution
300dpi
Max Printing Speed
6ips (152.4mm/s)
Max Printing Width
4.17'' (106mm)
Max Printing Length
157'' (4000mm)
HEAT™ Level
I
Memory
8MB FLASH ROM, 16MB SDRAM
LCD Display
Graphic Dot Matrix
Power Source
100-240V, 50/60Hz, 3.5A
Media Thickness
0.0024'' to 0.0098''
(0.06 to 0.25mm), including liner
Media Sensor
Upper Reflective (Adjustable)
Lower Reflective (Adjustable)
Transmissive (Adjustable)
Media Width
0.39'' to 4.56'' (10 to 116mm)
Ribbon Width
4.56'' (116mm) max.
Dimensions (HxWxD)
10.7''x11.3''x17.6'' (271x286x448mm)
Weight
15kg
Operating Environment
0 to 40°C (32 to 104°F)
Storage Environment
-40 to 60°C ( -40 to 140°F)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Industrial Label Barcode Printer

The I series printer features all-metal design for an extremely strong frame structure and accurate media detection, which is perfectly suited for harsh environments in industrial applications.

Up/Down Reflective Media Sensor

Ensures accurate media detection and adapts to more print needs and applications

Fixed Metal Chassis Frame

Strong Structure provides stable performance to handle heavy workloads

Massive Media Loading

Accepting 186mm max. outside dimension media to fit into more work areas

LCD Screen Indicates the Printing Status at a Glance

One LCD screen, three LEDs and five buttons combines to an advanced user interface for daily operations and trouble-shooting.

One Printer Two Print Methods
Two types of print methods are direct thermal and thermal transfer. Both use a thermal
printhead that applies heat to the surface being marked.
Print directly on thermal paper and suitable
for printing thermal paper.
Thermal transfer ribbon would be needed and
suitable for coated paper, PET,ect.
All Kinds Of Labels, One Machine

Thermal Label

Washing Water Mark

Product Label

Asian Silver Self-adhesive Label

Express Electronic Bill

Medical Wristband

products/169124.html
I200
Printing Resolution
300dpi
203dpi
Max Printing Speed
6ips (152.4mm/s)
6ips (152.4mm/s)
Max Printing Width
4.17'' (106mm)
4.25'' (108mm)
Max Printing Length
157'' (4000mm)
236'' (6000mm)
Printing Mode
Direct Thermal/Thermal Transfer
Direct Thermal/Thermal Transfer
Media Thickness
0.06-0.25mm, including liner
0.06-0.25mm, including liner
Media Width
10-116mm
10-116mm
Ribbon Width
116mm
116mm
Ribbon Length
600m
600m
Power Rating
100-240VAC, 50/60Hz
100-240VAC, 50/60Hz
LCD Display
yesyes
Questions & Answers
Ask a question
All (2)Application (1)Function (1)
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
2
0
0
0
0

I***r

United States

December 30, 2022
5.0
Product seems to be of excellent quality, they worked well.
Verified Purchase
Helpful 0
Comment 0

C***s

United States

December 30, 2022
5.0
Postek I200 Industrial Label Printer with HEAT™, 203dpi, 6ips Print Speed
Verified Purchase
Helpful 0
Comment 0
See all reviews
Resources
Recently Viewed