The TX series come combined with the powerful quad core processor, they can easily achieve stunning printout quality with the brand new HEAT™ algorithm, lock media positional accuracy down to +/-0.5mm with ADAPT™(Advanced Dynamic Adaptive Precision Tuning), or automatically verify every RFID label after printing with the optional verification package. User can easily do all those things and more with the inclusion of a 4.5 inch LCD touch screen display.
Click to open expanded view
Postek TX3r EXP RFID Industrial Label Printer with HEAT™, 4.5" Color LCD Touch Screen, 300dpi, 12ips Print Speed
Postek TX3r EXP RFID Industrial Label Printer with HEAT™, 4.5" Color LCD Touch Screen, 300 dpi, 12 ips Print Speed
Features
The TX series printers feature full metal construction that delivers unparalleled stability and durability for the industrial equipment with uncompromised convenience of consumables loading.
Fixed Print Engine Frame
A unique, patented aluminum print engine frame for increasing stability and durability while working.
Optimal Ribbon Tension Adjustment Scheme
Finetunes the ribbon tension with minimal training or prior experiences.
Real-time Remaining Consumable Levels
Maximize productivity by reducing lost time due to temporary replacement of consumables.
printhead that applies heat to the surface being marked.
for printing thermal paper.
suitable for coated paper, PET,ect.
Thermal Label
Washing Water Mark
Product Label
Asian Silver Self-adhesive Label
Express Electronic Bill
Medical Wristband
LCD Display | 4.5" Color LCD | 4.5" Color LCD | 4.5" Color LCD | 4.5" Color LCD |
Printing Resolution | 300dpi | 203dpi | 300dpi | 600dpi |
Max Printing Speed | 12ips | 16ips | 12ips | 6ips |
Max Printing Width | 105.7mm | 104mm | 105.7mm | 105.6mm |
Max Printing Length | 5000mm | 5000mm | 5000mm | 5000mm |
Printing Mode | Direct Thermal/Thermal Transfer | Direct Thermal/Thermal Transfer | Direct Thermal/Thermal Transfer | Direct Thermal/Thermal Transfer |
Media Thickness | 0.006-0.305mm including liner | 0.006-0.305mm including liner | 0.006-0.305mm including liner | 0.006-0.305mm including liner |
Media Width | 10-116mm | 10-116mm | 10-116mm | 10-116mm |
Ribbon Width | 118mm | 118mm | 118mm | 118mm |
Ribbon Length | 600m | 600m | 600m | 600m |
Power Rating | 100-240VAC, 50-60Hz | 100-240VAC, 50-60Hz | 100-240VAC, 50-60Hz | 100-240VAC, 50-60Hz |
Model with RFID | — | — | — |
Videos
Postek TX3r EXP RFID Industrial Label Printer with HEAT™, 4.5" Color LCD Touch Screen, 300 dpi, 12 ips Print Speed
The TX series come combined with the powerful quad core processor, they can easily achieve stunning printout quality with the brand new HEAT™ algorithm, lock media positional accuracy down to +/-0.5mm with ADAPT™(Advanced Dynamic Adaptive Precision Tuning), or automatically verify every RFID label after printing with the optional verification package. User can easily do all those things and more with the inclusion of a 4.5 inch LCD touch screen display.
The TX series printers feature full metal construction that delivers unparalleled stability and durability for the industrial equipment with uncompromised convenience of consumables loading.
Fixed Print Engine Frame
A unique, patented aluminum print engine frame for increasing stability and durability while working.
Optimal Ribbon Tension Adjustment Scheme
Finetunes the ribbon tension with minimal training or prior experiences.
Real-time Remaining Consumable Levels
Maximize productivity by reducing lost time due to temporary replacement of consumables.
printhead that applies heat to the surface being marked.
for printing thermal paper.
suitable for coated paper, PET,ect.
Thermal Label
Washing Water Mark
Product Label
Asian Silver Self-adhesive Label
Express Electronic Bill
Medical Wristband
LCD Display | 4.5" Color LCD | 4.5" Color LCD | 4.5" Color LCD | 4.5" Color LCD |
Printing Resolution | 300dpi | 203dpi | 300dpi | 600dpi |
Max Printing Speed | 12ips | 16ips | 12ips | 6ips |
Max Printing Width | 105.7mm | 104mm | 105.7mm | 105.6mm |
Max Printing Length | 5000mm | 5000mm | 5000mm | 5000mm |
Printing Mode | Direct Thermal/Thermal Transfer | Direct Thermal/Thermal Transfer | Direct Thermal/Thermal Transfer | Direct Thermal/Thermal Transfer |
Media Thickness | 0.006-0.305mm including liner | 0.006-0.305mm including liner | 0.006-0.305mm including liner | 0.006-0.305mm including liner |
Media Width | 10-116mm | 10-116mm | 10-116mm | 10-116mm |
Ribbon Width | 118mm | 118mm | 118mm | 118mm |
Ribbon Length | 600m | 600m | 600m | 600m |
Power Rating | 100-240VAC, 50-60Hz | 100-240VAC, 50-60Hz | 100-240VAC, 50-60Hz | 100-240VAC, 50-60Hz |
Model with RFID | — | — | — |
Questions & Answers
Customer Reviews
Resources
4.256,63 € (Incl. VAT)