The integration of label printers into automated production lines usually required the deployment of an externel PLC (or programmable logic controller). With the new MX series from POSTEK, the printer is the PLC. With just a few tap on the LCD touch screen, the entire operation can be up and ready to go in no time with zero requirements for prior coding experiences.
Click to open expanded view
Postek MX2 PRO Industrial Print Engine with HEAT™, 4.5" Color LCD Touch Screen, 203dpi, 18ips Print Speed
Postek MX2 PRO Industrial Print Engine with HEAT™, 4.5" Color LCD Touch Screen, 203dpi, 18ips Print Speed
Features
Equipped with a 4.5 inch LCD touch screen and one of the friendliest user interface, the level of convenience and ease of use provided by the MX series is unmatched in the industry.
printhead that applies heat to the surface being marked.
for printing thermal paper.
suitable for coated paper, PET,ect.
Thermal Label
Washing Water Mark
Product Label
Asian Silver Self-adhesive Label
Express Electronic Bill
Medical Wristband
LCD Display | 4.5" Color LCD | 4.5" Color LCD | 4.5" Color LCD |
Printing Resolution | 203dpi | 300dpi | 600dpi |
Max Printing Speed | 18ips | 14ips | 6ips |
Max Printing Width | 104mm | 104mm | 105.6mm |
Max Printing Length | 5000m | 5000m | 5000m |
Printing Mode | Direct Thermal | Direct Thermal/Thermal Transfer | Direct Thermal/Thermal Transfer |
Media Thickness | 0.06-0.305mm including liner | 0.06-0.305mm including liner | 0.06-0.305mm including liner |
Media Width | 10-120mm | 10-120mm | 10-120mm |
Ribbon Width | 20-110mm | 20-110mm | 20-110mm |
Ribbon Length | 600m | 600m | 600m |
Power Rating | 100-240VAC, 50/60Hz | 100-240VAC, 50/60Hz | 100-240VAC, 50/60Hz |
Videos
Postek MX2 PRO Industrial Print Engine with HEAT™, 4.5" Color LCD Touch Screen, 203dpi, 18ips Print Speed
The integration of label printers into automated production lines usually required the deployment of an externel PLC (or programmable logic controller). With the new MX series from POSTEK, the printer is the PLC. With just a few tap on the LCD touch screen, the entire operation can be up and ready to go in no time with zero requirements for prior coding experiences.
Equipped with a 4.5 inch LCD touch screen and one of the friendliest user interface, the level of convenience and ease of use provided by the MX series is unmatched in the industry.
printhead that applies heat to the surface being marked.
for printing thermal paper.
suitable for coated paper, PET,ect.
Thermal Label
Washing Water Mark
Product Label
Asian Silver Self-adhesive Label
Express Electronic Bill
Medical Wristband
LCD Display | 4.5" Color LCD | 4.5" Color LCD | 4.5" Color LCD |
Printing Resolution | 203dpi | 300dpi | 600dpi |
Max Printing Speed | 18ips | 14ips | 6ips |
Max Printing Width | 104mm | 104mm | 105.6mm |
Max Printing Length | 5000m | 5000m | 5000m |
Printing Mode | Direct Thermal | Direct Thermal/Thermal Transfer | Direct Thermal/Thermal Transfer |
Media Thickness | 0.06-0.305mm including liner | 0.06-0.305mm including liner | 0.06-0.305mm including liner |
Media Width | 10-120mm | 10-120mm | 10-120mm |
Ribbon Width | 20-110mm | 20-110mm | 20-110mm |
Ribbon Length | 600m | 600m | 600m |
Power Rating | 100-240VAC, 50/60Hz | 100-240VAC, 50/60Hz | 100-240VAC, 50/60Hz |
Questions & Answers
Customer Reviews
Resources
3.149,93 € (Incl. VAT)