The POSTEK Q8 is compact, versatile, and easy to use. The compact, cozy design makes the Q8 printer the best choice for those space limited applications. The open structure design enables Q8 users to easily replace consumables. It supports both direct thermal and thermal transfer printing methods, and employs an unparalleled print engine that reduces noise and enhances durability.
Click to open expanded view
Postek Q8/300 Commercial Label Printer with HEAT™, 300dpi, 3ips Print Speed
Postek Q8/300 Commercial Label Printer with HEAT™, 300dpi, 3ips Print Speed
16MB SDRAM
including liner
(150x218x255mm)
Features
printhead that applies heat to the surface being marked.
for printing thermal paper.
suitable for coated paper, PET,ect.
Thermal Label
Washing Water Mark
Product Label
Asian Silver Self-adhesive Label
Express Electronic Bill
Medical Wristband
LCD Display | — | — | 4.5" Color LCD | — |
Printing Resolution | 300dpi | 203dpi | 300dpi | 300dpi |
Max Printing Speed | 3ips | 5ips | 4ips | 4ips |
Max Printing Width | 106mm | 104mm | 106mm | 106mm |
Max Printing Length | 2000mm | 1016mm | 2000mm | 2000mm |
Printing Mode | Direct Thermal/Thermal Transfer | Direct Thermal | Direct Thermal/Thermal Transfer | Direct Thermal/Thermal Transfer |
Media Thickness | 0.08-0.15mm including liner | 0.06-0.25mm including liner | 0.08-0.15mm including liner | 0.08-0.15mm including liner |
Media Width | 25-120mm | 25-120mm | 25-111mm | 25-111mm |
Ribbon Width | 110mm | — | 110mm | 110mm |
Ribbon Length | 110m | — | 300m max. | 300m max. |
Power Input Rating | AC 100-240V, 50-60Hz | AC 100-240V, 50-60Hz | AC 100-240V, 50/60Hz | AC 100-240V, 50-60Hz |
Power Out Rating | DC 24V, 2.5A | DC 24V, 2.5A | DC 24V, 2.5A | DC 24V, 2.5A |
Videos
Postek Q8/300 Commercial Label Printer with HEAT™, 300dpi, 3ips Print Speed
The POSTEK Q8 is compact, versatile, and easy to use. The compact, cozy design makes the Q8 printer the best choice for those space limited applications. The open structure design enables Q8 users to easily replace consumables. It supports both direct thermal and thermal transfer printing methods, and employs an unparalleled print engine that reduces noise and enhances durability.
16MB SDRAM
including liner
(150x218x255mm)
printhead that applies heat to the surface being marked.
for printing thermal paper.
suitable for coated paper, PET,ect.
Thermal Label
Washing Water Mark
Product Label
Asian Silver Self-adhesive Label
Express Electronic Bill
Medical Wristband
LCD Display | — | — | 4.5" Color LCD | — |
Printing Resolution | 300dpi | 203dpi | 300dpi | 300dpi |
Max Printing Speed | 3ips | 5ips | 4ips | 4ips |
Max Printing Width | 106mm | 104mm | 106mm | 106mm |
Max Printing Length | 2000mm | 1016mm | 2000mm | 2000mm |
Printing Mode | Direct Thermal/Thermal Transfer | Direct Thermal | Direct Thermal/Thermal Transfer | Direct Thermal/Thermal Transfer |
Media Thickness | 0.08-0.15mm including liner | 0.06-0.25mm including liner | 0.08-0.15mm including liner | 0.08-0.15mm including liner |
Media Width | 25-120mm | 25-120mm | 25-111mm | 25-111mm |
Ribbon Width | 110mm | — | 110mm | 110mm |
Ribbon Length | 110m | — | 300m max. | 300m max. |
Power Input Rating | AC 100-240V, 50-60Hz | AC 100-240V, 50-60Hz | AC 100-240V, 50/60Hz | AC 100-240V, 50-60Hz |
Power Out Rating | DC 24V, 2.5A | DC 24V, 2.5A | DC 24V, 2.5A | DC 24V, 2.5A |
Questions & Answers
Customer Reviews
Resources
320,11 € (Incl. VAT)