The POSTEK GX series printer is compact enough to fit into desktop spaces while maintaining the high-level performance expected for industrial printers. Within its desktop housing, the GX series printer harbors many of the features dedicated to full-size industrial printers. It also comes with features such as a 4.5-inch touch screen and high precision media positioning mechanism that make the GX series one of a kind.
Click to open expanded view
Postek GX3 Industrial Label Printer with HEAT™, 4.5" Color LCD Touch Screen, 300dpi, 8ips Print Speed
Postek GX3 Industrial Label Printer with HEAT™, 4.5" Color LCD Touch Screen, 300dpi, 8ips Print Speed
8GB managed NAND flash
including liner
Transmissive (Two positions)
GC320 2D OpenGL ES 2.0
(198.2x268.8x352.5mm)
Features
printhead that applies heat to the surface being marked.
for printing thermal paper.
suitable for coated paper, PET,ect.
Thermal Label
Washing Water Mark
Product Label
Asian Silver Self-adhesive Label
Express Electronic Bill
Medical Wristband
LCD Display | 4.5" Color LCD | 4.5" Color LCD | 4.5" Color LCD |
Printing Resolution | 300dpi | 300dpi | 600dpi |
Max Printing Speed | 8ips | 8ips | 5ips |
Max Printing Width | 105.7mm | 105.7mm | 105.6mm |
Max Printing Length | 4000mm | 4000mm | 1016mm |
Printing Mode | Direct Thermal/Thermal Transfer | Direct Thermal/Thermal Transfer | Direct Thermal/Thermal Transfer |
Media Thickness | 0.08-0.2mm including liner | 0.08-0.2mm including liner | 0.08-0.2mm including liner |
Media Width | 25-110mm | 25-110mm | 25-110mm |
Ribbon Width | 20-110mm | 20-110mm | 20-110mm |
Ribbon Length | 300m | 300m | 300m |
Power Rating | 100-240VAC, 50-60Hz | 100-240VAC, 50-60Hz | 100-240VAC, 50-60Hz |
Videos
Postek GX3 Industrial Label Printer with HEAT™, 4.5" Color LCD Touch Screen, 300dpi, 8ips Print Speed
The POSTEK GX series printer is compact enough to fit into desktop spaces while maintaining the high-level performance expected for industrial printers. Within its desktop housing, the GX series printer harbors many of the features dedicated to full-size industrial printers. It also comes with features such as a 4.5-inch touch screen and high precision media positioning mechanism that make the GX series one of a kind.
8GB managed NAND flash
including liner
Transmissive (Two positions)
GC320 2D OpenGL ES 2.0
(198.2x268.8x352.5mm)
printhead that applies heat to the surface being marked.
for printing thermal paper.
suitable for coated paper, PET,ect.
Thermal Label
Washing Water Mark
Product Label
Asian Silver Self-adhesive Label
Express Electronic Bill
Medical Wristband
LCD Display | 4.5" Color LCD | 4.5" Color LCD | 4.5" Color LCD |
Printing Resolution | 300dpi | 300dpi | 600dpi |
Max Printing Speed | 8ips | 8ips | 5ips |
Max Printing Width | 105.7mm | 105.7mm | 105.6mm |
Max Printing Length | 4000mm | 4000mm | 1016mm |
Printing Mode | Direct Thermal/Thermal Transfer | Direct Thermal/Thermal Transfer | Direct Thermal/Thermal Transfer |
Media Thickness | 0.08-0.2mm including liner | 0.08-0.2mm including liner | 0.08-0.2mm including liner |
Media Width | 25-110mm | 25-110mm | 25-110mm |
Ribbon Width | 20-110mm | 20-110mm | 20-110mm |
Ribbon Length | 300m | 300m | 300m |
Power Rating | 100-240VAC, 50-60Hz | 100-240VAC, 50-60Hz | 100-240VAC, 50-60Hz |
Questions & Answers
Customer Reviews
Resources
950,81 € (Incl. VAT)