FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about CW51-16GSFP-40.
This picture is about CW51-16GSFP-40.
This picture is about CW51-16GSFP-40.
This picture is about CW51-16GSFP-40.
This picture is about CW51-16GSFP-40.
This picture is about CW51-16GSFP-40.
This picture is about CW51-16GSFP-40.
This picture is about CW51-16GSFP-40.
This picture is about CW51-16GSFP-40.
This picture is about CW51-16GSFP-40.

Brocade Compatible SFP+ 16G Fibre Channel CWDM 1510nm 40km DOM Duplex LC/UPC SMF Optical Transceiver Module

#169002
#169002

≤1.75W Duplex LC SMF

519,00 € (Excl. VAT)
FS P/N: CW51-16GSFP-40
617,61 € (Incl. VAT)
FS P/N: CW51-16GSFP-40
25 Sold
0 Review
3 Questions
Pre-order, Ship by 08 Jun, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

Brocade Compatible 16G Fiber Channel CWDM SFP+ Transceiver Module (SMF, 1470-1610nm, 40km, LC, DOM)

Brocade compatible SFP+ transceiver supports up to 40km link lengths over single-mode fiber (SMF) via an LC duplex connector. This transceiver is compliant with SFF-8431 and SFF-8472 MSA standards. Digital diagnostics functions are available via a 2-wire serial interface, as specified in SFF-8472, to allow access to real-time operating parameters. With these features, this easy to install, hot swappable transceiver is suitable for fiber communications application up to 16G.

Specifications
Part Number 
CW51-16GSFP-40
Vendor Name
FS
Form Factor
SFP+
Max Data Rate
14.025Gbps
Wavelength
1510nm
Max Cable Distance
40km
Connector
Duplex LC
Media
SMF
Transmitter Type
EML
Receiver Type
PIN
TX Power
0~5dBm
Receiver Sensitivity
<-14dBm
Powerbudget
11dB
Receiver Overload
0.5dBm
Power Consumption
<1.75W
Extinction Ratio
>8.2dB
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
SFF-8431, SFF-8472, IEEE 802.3ae, SFP+ MSA Compliant, FC-PI-5
Notice: When the long reach transceiver is used in short distance transmission, please match it with the appropriate attenuator according to the table.
Distance
≤1km
≤10km
≤15km
≤20km
≤30km

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.

Features

Data Rate (Max)
14.025Gbps
11.3Gbps
Wavelength
1470nm
1470nm
Cable Distance (Max)
40km
40km
Cable Type
SMF
SMF
TX Power
0~5dBm
-1~4dBm
Receiver Sensitivity
<-14dBm
<-16dBm
Power Consumption
<1.75W
<1.5W
Operating Temperature
0 to 70°C
0 to 70°C
Specifications

Brocade Compatible 16G Fiber Channel CWDM SFP+ Transceiver Module (SMF, 1470-1610nm, 40km, LC, DOM)

Brocade compatible SFP+ transceiver supports up to 40km link lengths over single-mode fiber (SMF) via an LC duplex connector. This transceiver is compliant with SFF-8431 and SFF-8472 MSA standards. Digital diagnostics functions are available via a 2-wire serial interface, as specified in SFF-8472, to allow access to real-time operating parameters. With these features, this easy to install, hot swappable transceiver is suitable for fiber communications application up to 16G.

Specifications
Part Number 
CW51-16GSFP-40
Vendor Name
FS
Form Factor
SFP+
Max Data Rate
14.025Gbps
Wavelength
1510nm
Max Cable Distance
40km
Connector
Duplex LC
Media
SMF
Transmitter Type
EML
Receiver Type
PIN
TX Power
0~5dBm
Receiver Sensitivity
<-14dBm
Powerbudget
11dB
Receiver Overload
0.5dBm
Power Consumption
<1.75W
Extinction Ratio
>8.2dB
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
SFF-8431, SFF-8472, IEEE 802.3ae, SFP+ MSA Compliant, FC-PI-5
Notice: When the long reach transceiver is used in short distance transmission, please match it with the appropriate attenuator according to the table.
Distance
≤1km
≤10km
≤15km
≤20km
≤30km

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
Data Rate (Max)
14.025Gbps
11.3Gbps
Wavelength
1470nm
1470nm
Cable Distance (Max)
40km
40km
Cable Type
SMF
SMF
TX Power
0~5dBm
-1~4dBm
Receiver Sensitivity
<-14dBm
<-16dBm
Power Consumption
<1.75W
<1.5W
Operating Temperature
0 to 70°C
0 to 70°C

Questions & Answers

Customer Reviews

Resources

519,00 € (Excl. VAT)

617,61 € (Incl. VAT)

Pre-order