FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about EASYGET WIFI.
This picture is about EASYGET WIFI.
This picture is about EASYGET WIFI.
This picture is about EASYGET WIFI.
This picture is about EASYGET WIFI.
This picture is about EASYGET WIFI.
This picture is about EASYGET WIFI.
This picture is about EASYGET WIFI.
This picture is about EASYGET WIFI.
This picture is about EASYGET WIFI.

Customized EasyGet Wifi Wireless Fiber Endface Microscope

#168036
#168036
898,00 € (Excl. VAT)
FS P/N: EASYGET WIFI
1.068,62 € (Incl. VAT)
FS P/N: EASYGET WIFI
15 Sold
0 Review
0 Question
Optional Tip:
6 in Global Warehouse, Get it by May 17, 2024
10 in Transit, Get it by Jun 3, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Solution Design
1-Year Warranty
Specifications
Features
Q&A
Reviews
Resources

Customized EasyGet Wifi Wireless Fiber Endface Microscope

Dimension EasyGet Wifi wireless fiber endface microscope, based on manual inspection, through software upgrade endface to achieve automatic detection function, provides a true wireless fiber endface automatic detection solution. Through Wifi and real-time transmission of video, automatic analysis, storage of data and reports among various smart terminal devices.

Specifications
Model Number
EASYGET WIFI
Camera Type
Five million CMOS
Power Supply
Lithium battery
Battery Life
5 hours
Optical Magnification
10X
Resolution
0.42μm
Default Tips
LC/SC/FC/UPC 1.25mm and 2.5mm
Field of View
512μm×384μm
Display
Other terminals
Signal Output
WiFi, USB Type C
Operating Temperature
-10℃~+50℃
Storage Temperature
-20℃~+50℃
Size
212mm×45mm×32mm
Weight
0.188kg
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

One-click Inspection for Easy Operation
Get started quickly with no special skills need, click the camera button to get the result easily.
One-click Inspection
Auto focusing, click the camera button to analyze.
Intuitive Software Interface
Real-time viewing and auto-save images.
LED Lighting
Easily used even in low-light or dark environments.
Worry-free Configuration for Field Technicians
Lightweight and portable design makes field work easier, multiple adapter options and durable battery ensure long-term efficient work.
Multiple Adapter Options
Kinds of adapters, can meet user's different inspection needs.
Built-in Battery
Duration up to 5 hours, universal TypeC charging.
Humanized Body Design
Lightweight and portable, easy to use.
Wide OS Compatibility, Easy Data Transfer

Transfer real-time videos or images via Wi-Fi or USB port to intelligent terminals.

Specifications

Customized EasyGet Wifi Wireless Fiber Endface Microscope

Dimension EasyGet Wifi wireless fiber endface microscope, based on manual inspection, through software upgrade endface to achieve automatic detection function, provides a true wireless fiber endface automatic detection solution. Through Wifi and real-time transmission of video, automatic analysis, storage of data and reports among various smart terminal devices.

Specifications
Model Number
EASYGET WIFI
Camera Type
Five million CMOS
Power Supply
Lithium battery
Battery Life
5 hours
Optical Magnification
10X
Resolution
0.42μm
Default Tips
LC/SC/FC/UPC 1.25mm and 2.5mm
Field of View
512μm×384μm
Display
Other terminals
Signal Output
WiFi, USB Type C
Operating Temperature
-10℃~+50℃
Storage Temperature
-20℃~+50℃
Size
212mm×45mm×32mm
Weight
0.188kg
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
One-click Inspection for Easy Operation
Get started quickly with no special skills need, click the camera button to get the result easily.
One-click Inspection
Auto focusing, click the camera button to analyze.
Intuitive Software Interface
Real-time viewing and auto-save images.
LED Lighting
Easily used even in low-light or dark environments.
Worry-free Configuration for Field Technicians
Lightweight and portable design makes field work easier, multiple adapter options and durable battery ensure long-term efficient work.
Multiple Adapter Options
Kinds of adapters, can meet user's different inspection needs.
Built-in Battery
Duration up to 5 hours, universal TypeC charging.
Humanized Body Design
Lightweight and portable, easy to use.
Wide OS Compatibility, Easy Data Transfer

Transfer real-time videos or images via Wi-Fi or USB port to intelligent terminals.

Questions & Answers

Customer Reviews

Resources

898,00 € (Excl. VAT)

1.068,62 € (Incl. VAT)

6 in Global Warehouse