The Generic Compatible SFP56 Direct Attach Cable operates over passive copper, which require no additional power to ensure quality connectivity. This DAC is compliant with IEEE802.3cd and SFF-8432 standards. It is suitable for cost effective close range interconnections within equipment room of telecom operators or data centers, interconnecting LAN or SAN applications with speeds up to 50G.
![2m (7ft) Generic Compatible 50G SFP56 Passive Direct Attach Copper Twinax Cable This picture is about S56-PC02.](https://resource.fs.com/mall/mainImg/20221017163232h16j2s.jpg)
Click to open expanded view
![2m (7ft) Generic Compatible 50G SFP56 Passive Direct Attach Copper Twinax Cable This picture is about S56-PC02.](https://resource.fs.com/mall/mainImg/60x60/20221017163232h16j2s.jpg)
![2m (7ft) Generic Compatible 50G SFP56 Passive Direct Attach Copper Twinax Cable This picture is about S56-PC02.](https://resource.fs.com/mall/mainImg/60x60/20221017163232mqku9m.jpg)
![2m (7ft) Generic Compatible 50G SFP56 Passive Direct Attach Copper Twinax Cable This picture is about S56-PC02.](https://resource.fs.com/mall/mainImg/60x60/202210171632328mks6d.jpg)
![2m (7ft) Generic Compatible 50G SFP56 Passive Direct Attach Copper Twinax Cable This picture is about S56-PC02.](https://resource.fs.com/mall/mainImg/60x60/20221017163232ggkn1a.jpg)
![2m (7ft) Generic Compatible 50G SFP56 Passive Direct Attach Copper Twinax Cable This picture is about S56-PC02.](https://resource.fs.com/mall/mainImg/60x60/2022101716323277x958.jpg)
![2m (7ft) Generic Compatible 50G SFP56 Passive Direct Attach Copper Twinax Cable This picture is about S56-PC02.](https://resource.fs.com/mall/mainImg/60x60/202210171632435iwa7b.jpg)
2m (7ft) Generic Compatible 50G SFP56 Passive Direct Attach Copper Twinax Cable
#163478
#163478
53,55 € (Incl. VAT)
FS P/N: S56-PC02
44 Sold
2 Reviews
7 Questions
1 in Global Warehouse, Get it by 28 Jun, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
5-Year Warranty
30-Day Returns
30-Day Exchange
2m (7ft) Generic Compatible 50G SFP56 Passive Direct Attach Copper Twinax Cable
Specifications
Part Number
S56-PC02
Vendor Name
FS
Connector Type
SFP56 to SFP56
Max Data Rate
50Gbps
Cable Length
2m(7ft)
Wire AWG
26AWG
Power Consumption
<0.1W
Jacket Material
PVC
Cable Type
Passive Twinax
Compatible
Generic
Temperature
0°C to 70°C (32 to 158°F)
Application
50G Ethernet
Modulation Technology
PAM4
Protocol
SFP28 MSA
SFF-8432
SFF-8432
Quality Testing Program
Quality Testing Program
![](https://resource.fs.com/mall/ckfinder/ftp_images/product/20220902172543_802.jpg)
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
![](https://resource.fs.com/mall/fs_scene_images/202210171635009r0oem.jpg)
Questions & Answers
Ask a question
All (7)Advantage (1)Compatibility (1)Parameter (1)Power Consumption (1)Transmission Distance (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
2
0
0
0
0
A***n
France
June 26, 2023
order was delivered incredibly fast, packaging great, and product works lreally well
Verified Purchase
Helpful 0
Comment 0C***g
Luxembourg
June 18, 2023
The cable worked okay, but I’m a big fan of FS fiber optic modules which make FS one of the trustworthy suppliers on the market today.
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed