FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about Q28-2Q28ACxx.
This picture is about Q28-2Q28ACxx.
This picture is about Q28-2Q28ACxx.
This picture is about Q28-2Q28ACxx.
This picture is about Q28-2Q28ACxx.
This picture is about Q28-2Q28ACxx.
This picture is about Q28-2Q28ACxx.
This picture is about Q28-2Q28ACxx.
This picture is about Q28-2Q28ACxx.
This picture is about Q28-2Q28ACxx.

Customized 100G QSFP28 to 2 x 50G QSFP28 Active Direct Attach Copper Breakout Cable

#163369
#163369

≤1.5W 55mm 30AWG Twinax

199,00 € (Excl. VAT)
FS P/N: Q28-2Q28ACxx
236,81 € (Incl. VAT)
FS P/N: Q28-2Q28ACxx
0 Sold
0 Review
0 Question
Cable Length:
1m (3ft)
Compatible Brands:
Cisco
Device Number:
Pre-order, Ship by Jun 7, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Solution Design
5-Year Warranty
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

100G QSFP28 to 2x 50G QSFP28 DAC Cable (Customized length, Active, QSFP28 to QSFP28)

The QSFP28 to 2x 50G QSFP28 Direct Attach Cable operates over active copper, which allows for longer transmission distance and less thickness. This breakout cable is compliant with SFF-8665, QSFP28 MSA, SFF-8636, SFF-8679 standards.
It is suitable for very short distances, and offers a highly cost-effective Ethernet connectivity solution for the interconnection between devices using 100G QSFP28 ports and 50G QSFP28 ports in data centers, High Performance Computing (HPC) and Switches/Routers/Server/Storage racks and across adjacent racks.

Note: FS Box does not currently support changing H3C and HPE compatibility for DAC cables.

Specifications
Part Number
Q28-2Q28ACxx
Vendor Name
FS
Connector Type
QSFP28 to QSFP28
Max Data Rate
100Gbps
Media
Copper
Power Consumption
≤1.5W
Cable Length
Customized
Jacket Material
PVC (OFNR)
Cable Type
Active Twinax
Commercial Temperature Range
0 to 70℃ (32 to 158°F)
Protocols
SFF-8665, QSFP28 MSA, SFF-8636, SFF-8679
Warranty
5 Years
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.

Features

Enable Seamless Connectivity for Your Network
Dual-compatibility customization provides DAC cables with different compatibility on both sides based on your models, ideal for achieving border-less connectivity.
Custom Compatible Brands
100% Tested in Host Devices
Online Custom Label Service Tailored to Your Needs
Custom labels for easy identification to help ease receiving, stocking and deployment.
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.
Specifications

100G QSFP28 to 2x 50G QSFP28 DAC Cable (Customized length, Active, QSFP28 to QSFP28)

The QSFP28 to 2x 50G QSFP28 Direct Attach Cable operates over active copper, which allows for longer transmission distance and less thickness. This breakout cable is compliant with SFF-8665, QSFP28 MSA, SFF-8636, SFF-8679 standards.
It is suitable for very short distances, and offers a highly cost-effective Ethernet connectivity solution for the interconnection between devices using 100G QSFP28 ports and 50G QSFP28 ports in data centers, High Performance Computing (HPC) and Switches/Routers/Server/Storage racks and across adjacent racks.

Note: FS Box does not currently support changing H3C and HPE compatibility for DAC cables.

Specifications
Part Number
Q28-2Q28ACxx
Vendor Name
FS
Connector Type
QSFP28 to QSFP28
Max Data Rate
100Gbps
Media
Copper
Power Consumption
≤1.5W
Cable Length
Customized
Jacket Material
PVC (OFNR)
Cable Type
Active Twinax
Commercial Temperature Range
0 to 70℃ (32 to 158°F)
Protocols
SFF-8665, QSFP28 MSA, SFF-8636, SFF-8679
Warranty
5 Years
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
Enable Seamless Connectivity for Your Network
Dual-compatibility customization provides DAC cables with different compatibility on both sides based on your models, ideal for achieving border-less connectivity.
Custom Compatible Brands
100% Tested in Host Devices
Online Custom Label Service Tailored to Your Needs
Custom labels for easy identification to help ease receiving, stocking and deployment.
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.

Questions & Answers

Customer Reviews

Resources

199,00 € (Excl. VAT)

236,81 € (Incl. VAT)

Pre-order