FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about Q28-2Q28AC03.
This picture is about Q28-2Q28AC03.
This picture is about Q28-2Q28AC03.
This picture is about Q28-2Q28AC03.
This picture is about Q28-2Q28AC03.
This picture is about Q28-2Q28AC03.
This picture is about Q28-2Q28AC03.
This picture is about Q28-2Q28AC03.
This picture is about Q28-2Q28AC03.
This picture is about Q28-2Q28AC03.
This picture is about Q28-2Q28AC03.
This picture is about Q28-2Q28AC03.

3m (10ft) Dell Compatible 100G QSFP28 to 2 x 50G QSFP28 Active Direct Attach Copper Breakout Cable

#163340
#163340

≤1.5W 55mm 30AWG Twinax

219,00 € (Excl. VAT)
FS P/N: Q28-2Q28AC03
260,61 € (Incl. VAT)
FS P/N: Q28-2Q28AC03
0 Sold
3 Reviews
0 Question
Pre-order, Ship by Jun 4, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

Dell Compatible 100G QSFP28 to 2x 50G QSFP28 DAC Cable (3-meter, Active, QSFP28 to QSFP28)

The Dell Compatible QSFP28 to 2x 50G QSFP28 Direct Attach Cable operates on active copper for longer transmit distance and less thickness. This breakout cable complies with SFF-8665, QSFP28 MSA, SFF-8636, SFF-8679 standards. Hot-pluggable QSFP28 MSA is also supported. Tested on Cisco and Dell target switches, proven to have excellent performance, quality and reliability.
It is suitable for very short distances and provides cost-effective interconnection between devices in data centers, high-performance computing (HPC) and Switches/Routers/Server/Storage racks using 100G QSFP28 ports and 50G QSFP28 ports.

Note: FS Box does not currently support changing H3C and HPE compatibility for DAC cables.

Specifications
Part Number
Q28-2Q28AC03
Vendor Name
FS
Connector Type
QSFP28 to QSFP28
Max Data Rate
100Gbps
Media
Copper
Power Consumption
≤1.5W
Min. Bend Radius
27.5mm
Wire AWG
30AWG
Cable Length
3m
Jacket Material
PVC (OFNR)
Cable Type
Active Twinax
Commercial Temperature Range
0 to 70℃ (32 to 158°F)
Protocols
SFF-8665, QSFP28 MSA, SFF-8636, SFF-8679
Warranty
5 Years
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.

Features

Low Power Consumption for Energy-saving
Direct attach copper is suitable for very short links and offer a cost-effective way to establish a 100-Gigabit link between QSFP-100G ports within racks and across adjacent racks.
≤1.5W
Lower Power Consumption
Copper Cable
to Save OPEX
27.5mm Minimum
Bend Radius for Easy Cabling
Enable Seamless Connectivity for Your Network

FS offers the ability to configure the pre-set compatibility of either connector of the DAC cable online with FS BOX to connect Cisco to Arista, Dell to Juniper, and any other mixes of configurations.

Flexible Deployment

This cable offers versatile and adaptable deployment options, supporting a capacity of 100G. It can be smoothly connected to a wide range of devices within your network.

Specifications

Dell Compatible 100G QSFP28 to 2x 50G QSFP28 DAC Cable (3-meter, Active, QSFP28 to QSFP28)

The Dell Compatible QSFP28 to 2x 50G QSFP28 Direct Attach Cable operates on active copper for longer transmit distance and less thickness. This breakout cable complies with SFF-8665, QSFP28 MSA, SFF-8636, SFF-8679 standards. Hot-pluggable QSFP28 MSA is also supported. Tested on Cisco and Dell target switches, proven to have excellent performance, quality and reliability.
It is suitable for very short distances and provides cost-effective interconnection between devices in data centers, high-performance computing (HPC) and Switches/Routers/Server/Storage racks using 100G QSFP28 ports and 50G QSFP28 ports.

Note: FS Box does not currently support changing H3C and HPE compatibility for DAC cables.

Specifications
Part Number
Q28-2Q28AC03
Vendor Name
FS
Connector Type
QSFP28 to QSFP28
Max Data Rate
100Gbps
Media
Copper
Power Consumption
≤1.5W
Min. Bend Radius
27.5mm
Wire AWG
30AWG
Cable Length
3m
Jacket Material
PVC (OFNR)
Cable Type
Active Twinax
Commercial Temperature Range
0 to 70℃ (32 to 158°F)
Protocols
SFF-8665, QSFP28 MSA, SFF-8636, SFF-8679
Warranty
5 Years
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
Low Power Consumption for Energy-saving
Direct attach copper is suitable for very short links and offer a cost-effective way to establish a 100-Gigabit link between QSFP-100G ports within racks and across adjacent racks.
≤1.5W
Lower Power Consumption
Copper Cable
to Save OPEX
27.5mm Minimum
Bend Radius for Easy Cabling
Enable Seamless Connectivity for Your Network

FS offers the ability to configure the pre-set compatibility of either connector of the DAC cable online with FS BOX to connect Cisco to Arista, Dell to Juniper, and any other mixes of configurations.

Flexible Deployment

This cable offers versatile and adaptable deployment options, supporting a capacity of 100G. It can be smoothly connected to a wide range of devices within your network.

Questions & Answers

Customer Reviews

Resources

219,00 € (Excl. VAT)

260,61 € (Incl. VAT)

Pre-order