FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about LPM-OS2-16MTP.
This picture is about LPM-OS2-16MTP.
This picture is about LPM-OS2-16MTP.
This picture is about LPM-OS2-16MTP.
This picture is about LPM-OS2-16MTP.
This picture is about LPM-OS2-16MTP.
This picture is about LPM-OS2-16MTP.
This picture is about LPM-OS2-16MTP.
This picture is about LPM-OS2-16MTP.
This picture is about LPM-OS2-16MTP.
This picture is about LPM-OS2-16MTP.
This picture is about LPM-OS2-16MTP.
This picture is about LPM-OS2-16MTP.
This picture is about LPM-OS2-16MTP.

16 Fibers MTP® Female Type 1 9/125 Single-Mode Fiber Loopback Module

#163068
#163068
131,00 € (Excl. VAT)
FS P/N: LPM-OS2-16MTP
155,89 € (Incl. VAT)
FS P/N: LPM-OS2-16MTP
101 Sold
0 Review
0 Question
Pre-order, Ship by Jun 6, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
1-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Q&A
Reviews
Resources

16 Fibers MTP® Female Type 1 9/125 Single-Mode Fiber Loopback Module

MTP® Loopback modules are used widely within testing environment especially within parallel optics 200/400/800G networks. Devices allow verification and testing of transceivers featuring MTP® interface – 800G OSFP/QSFP-DD devices. Loopbacks are built to link Transmitter (TX) and Receivers (RX) positions of MTP® transceivers interfaces. MTP® loopbacks can facilitate and speed up IL testing of optical networks segments by connecting them to MTP® trunks/patch leads.

Specifications
Fiber type
9/125 OS2 Single-Mode
Fiber connector
MTP® Female, APC
Return loss
SM≥50dB
Insertion loss
SM(G657.A2) ≤1.5dB
Insert-pull test
50times, IL<0.5dB
Size
80mm*10mm
Operation temperature
-40 to 75°C (-40 to 167°F)
Jacket material
PC
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Specifications

16 Fibers MTP® Female Type 1 9/125 Single-Mode Fiber Loopback Module

MTP® Loopback modules are used widely within testing environment especially within parallel optics 200/400/800G networks. Devices allow verification and testing of transceivers featuring MTP® interface – 800G OSFP/QSFP-DD devices. Loopbacks are built to link Transmitter (TX) and Receivers (RX) positions of MTP® transceivers interfaces. MTP® loopbacks can facilitate and speed up IL testing of optical networks segments by connecting them to MTP® trunks/patch leads.

Specifications
Fiber type
9/125 OS2 Single-Mode
Fiber connector
MTP® Female, APC
Return loss
SM≥50dB
Insertion loss
SM(G657.A2) ≤1.5dB
Insert-pull test
50times, IL<0.5dB
Size
80mm*10mm
Operation temperature
-40 to 75°C (-40 to 167°F)
Jacket material
PC
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Questions & Answers

Customer Reviews

Resources

131,00 € (Excl. VAT)

155,89 € (Incl. VAT)

Pre-order