FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about 1.
This picture is about 7.
This picture is about 1.
This picture is about 1.
This picture is about 1.
This picture is about 1.
This picture is about 1.
This picture is about 7.
This picture is about 1.
This picture is about 1.
This picture is about 1.
This picture is about 1.

IES5100-24FS, 24-Port Gigabit Ethernet L2+ Managed Industrial Switch, 24 x 1Gb SFP, with 8 x 1Gb Combo and 4 x 10Gb SFP+, -40 to 85°C Operating Temperature

#161349
#161349

Realtek Stacking ERPS Rack Mount Fanless

918,00 € (Excl. VAT)
FS P/N: IES5100-24FS
1.092,42 € (Incl. VAT)
FS P/N: IES5100-24FS
50 Sold
1 Review
1 Question
5 in DE Warehouse, Get it by 16 May, 2024
26 in Global Warehouse, Get it by 27 May, 2024
5 in Transit, Get it by 16 Jul, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

IES5100-24FS, 24-Port Gigabit Ethernet L2+ Managed Industrial Switch, 24 x 1Gb SFP, with 8 x 1Gb Combo and 4 x 10Gb SFP+

The IES5100-24FS features 24x 1G SFP ports, 4 x 10G SFP+ ports, which is designed especially for a broad spectrum of industrial and extended enterprise connectivity needs. Equipped with an IP40 rated metal enclosure, it can operate within a wide temperature range of -40 to 85°C (-40 to 185°F). This switch is ideal for harsh environments, and can be widely used in energy, transportation, industrial production, environmental protection, and industrial industry. This layer 2 industrial managed switch supports enhanced L2+ functions such as 802.1Q VLAN and port-based VLAN, QoS, QinQ, LACP link aggregation, etc., which can meet the requirements of many scenarios in industrial environments.

Specifications
Ports
24x 1G SFP | 8x 1G RJ45/SFP Combo, 4x 10G SFP+
MAC Table Size
16K
Switching Capacity
128Gbps
Input Voltage
100-240VAC
Forwarding Rate
95Mpps
Max. Power Consumption
51W
Flash Memory
16MB
Operating Temperature
-40 to 85°C (-40 to 185°F)
Jumbo Frame
9,000
Storage Temperature
-40 to 85°C (-40 to 185°F)
Packet Buffer
12Mb
Operating Humidity
10-85%(Non‐condensing)
Dimensions (HxWxD)
17.32''x11.02''x1.73'' (440x280x44mm)
Installation
Rack Mount
Stackability
Up to 8 Units
Management
WEB GUI/SSH/Telnet/SNMP
Enclosure
IP40 Rated Metal Enclosure
MTBF
> 800,000 Hours
Please Note: Power cord is not included with this product, please purchase seperately.

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

See more
ERPS-Based Ring Redundancy Solution
View products
Optical-Electrical Hybrid Ring Network Solution
View products
Optical-Electrical Hybrid Network Solution
View products

Features

Full Gigabit Ethernet Interfaces
IES5100-24FS is available with 24 x 1Gb SFP, 8 x 1Gb Combo and 4 x 10Gb SFP+ ports to provide secure access for high-speed applications in the industrial space.
Switching Capacity
128Gbps
Wide Voltage Input
100-240VAC
Lightning Protection
6KV
IP40 Aluminum Metal Housing Suitable for Industrial Environments
IES5100-24FS is equipped with rugged IP40 metal enclosure to withstand a high degree of vibration and shock while operating in industrial environments from -40 to 85°C.
IP40 Enclosure
Shock and Vibration Resistant
-40 – 85° C Temperature
OSPF (Open Shortest Path First) for Simplified Network Management
OSPF simplifies topologies by splitting autonomous systems into areas, automatically calculates and renews the shortest path, and transmits link status information, reducing labor hours.
ERPS (Ethernet Ring Protection Switching) Enables Failover Protection in Sub-50ms
ERPS implements loop blocking and link recovery faster than STP on the main device, and can
effectively add redundancy and up-time protection to any network.
Block the RPL owner to avoid sending data endlessly in a loop
Unblock RPL owner to ensure non-stop traffic forwarding
Equipped with Console, Web and SNMP Management Interfaces
With the built-in Web-based management interface, the IES5100-24FS offers an easy-to-use, platform-independent management and configuration facility.
Visual Interface
Convenient Operation
Easy Monitoring
Specifications

IES5100-24FS, 24-Port Gigabit Ethernet L2+ Managed Industrial Switch, 24 x 1Gb SFP, with 8 x 1Gb Combo and 4 x 10Gb SFP+

The IES5100-24FS features 24x 1G SFP ports, 4 x 10G SFP+ ports, which is designed especially for a broad spectrum of industrial and extended enterprise connectivity needs. Equipped with an IP40 rated metal enclosure, it can operate within a wide temperature range of -40 to 85°C (-40 to 185°F). This switch is ideal for harsh environments, and can be widely used in energy, transportation, industrial production, environmental protection, and industrial industry. This layer 2 industrial managed switch supports enhanced L2+ functions such as 802.1Q VLAN and port-based VLAN, QoS, QinQ, LACP link aggregation, etc., which can meet the requirements of many scenarios in industrial environments.

Specifications
Ports
24x 1G SFP | 8x 1G RJ45/SFP Combo, 4x 10G SFP+
MAC Table Size
16K
Switching Capacity
128Gbps
Input Voltage
100-240VAC
Forwarding Rate
95Mpps
Max. Power Consumption
51W
Flash Memory
16MB
Operating Temperature
-40 to 85°C (-40 to 185°F)
Jumbo Frame
9,000
Storage Temperature
-40 to 85°C (-40 to 185°F)
Packet Buffer
12Mb
Operating Humidity
10-85%(Non‐condensing)
Dimensions (HxWxD)
17.32''x11.02''x1.73'' (440x280x44mm)
Installation
Rack Mount
Stackability
Up to 8 Units
Management
WEB GUI/SSH/Telnet/SNMP
Enclosure
IP40 Rated Metal Enclosure
MTBF
> 800,000 Hours
Please Note: Power cord is not included with this product, please purchase seperately.

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
See more
ERPS-Based Ring Redundancy Solution
View products
Optical-Electrical Hybrid Ring Network Solution
View products
Optical-Electrical Hybrid Network Solution
View products
Features
Full Gigabit Ethernet Interfaces
IES5100-24FS is available with 24 x 1Gb SFP, 8 x 1Gb Combo and 4 x 10Gb SFP+ ports to provide secure access for high-speed applications in the industrial space.
Switching Capacity
128Gbps
Wide Voltage Input
100-240VAC
Lightning Protection
6KV
IP40 Aluminum Metal Housing Suitable for Industrial Environments
IES5100-24FS is equipped with rugged IP40 metal enclosure to withstand a high degree of vibration and shock while operating in industrial environments from -40 to 85°C.
IP40 Enclosure
Shock and Vibration Resistant
-40 – 85° C Temperature
OSPF (Open Shortest Path First) for Simplified Network Management
OSPF simplifies topologies by splitting autonomous systems into areas, automatically calculates and renews the shortest path, and transmits link status information, reducing labor hours.
ERPS (Ethernet Ring Protection Switching) Enables Failover Protection in Sub-50ms
ERPS implements loop blocking and link recovery faster than STP on the main device, and can
effectively add redundancy and up-time protection to any network.
Block the RPL owner to avoid sending data endlessly in a loop
Unblock RPL owner to ensure non-stop traffic forwarding
Equipped with Console, Web and SNMP Management Interfaces
With the built-in Web-based management interface, the IES5100-24FS offers an easy-to-use, platform-independent management and configuration facility.
Visual Interface
Convenient Operation
Easy Monitoring

Questions & Answers

Customer Reviews

Resources

918,00 € (Excl. VAT)

1.092,42 € (Incl. VAT)

5 in DE Warehouse
26 in Global Warehouse