FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about N1GSFPLPWH.
This picture is about N1GSFPLPWH.
This picture is about N1GSFPLPWH.
This picture is about N1GSFPLPWH.
This picture is about N1GSFPLPWH.
This picture is about N1GSFPLPWH.
This picture is about N1GSFPLPWH.
This picture is about N1GSFPLPWH.

German-Style Single Gang Keystone Faceplate, Label Pockets, 1 Port, White, 3.15'' x 3.15''

#161226
#161226

ABS Single Gang

2,10 € (Excl. VAT)
FS P/N: N1GSFPLPWH
2,50 € (Incl. VAT)
FS P/N: N1GSFPLPWH
43 Sold
0 Review
1 Question
757 in Global Warehouse, Get it by May 16, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Test Support
1-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Q&A
Reviews
Resources

German-Style Single Gang Keystone Faceplate, Label Pockets, 1 Port, White, 3.15'' x 3.15''

The faceplate is single gang and mounts to FS's German-Style back box, and it is compatible with FS's RJ45 Keystone Modules and Fiber Keystone Jacks. It includes label pockets to write down your notes for easy identification.

The faceplate is designed to support the distribution of voice, data, and other communication needs to the work area for commercial or residential applications. The classic white color blends elegantly into your home or office décor, providing professional appearance while keeping the wiring organized.

Specifications
Product Type
Faceplate
Vendor
FS
Total Number of Ports
1
Color
White
Module Type
Keystone
Identification Type
Label Pockets
Outlet Orientation
Flat
Mount Orientation
Vertical
Material
ABS
Gang Opening Type
Single Gang
Operation Temperature
-25 to 70°C (-13 to 158°F)
Dimensions (HxW)
3.15''x3.15'' (80x80mm)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Specifications

German-Style Single Gang Keystone Faceplate, Label Pockets, 1 Port, White, 3.15'' x 3.15''

The faceplate is single gang and mounts to FS's German-Style back box, and it is compatible with FS's RJ45 Keystone Modules and Fiber Keystone Jacks. It includes label pockets to write down your notes for easy identification.

The faceplate is designed to support the distribution of voice, data, and other communication needs to the work area for commercial or residential applications. The classic white color blends elegantly into your home or office décor, providing professional appearance while keeping the wiring organized.

Specifications
Product Type
Faceplate
Vendor
FS
Total Number of Ports
1
Color
White
Module Type
Keystone
Identification Type
Label Pockets
Outlet Orientation
Flat
Mount Orientation
Vertical
Material
ABS
Gang Opening Type
Single Gang
Operation Temperature
-25 to 70°C (-13 to 158°F)
Dimensions (HxW)
3.15''x3.15'' (80x80mm)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Questions & Answers

Customer Reviews

Resources

2,10 € (Excl. VAT)

2,50 € (Incl. VAT)

757 in Global Warehouse