FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about 3.
This picture is about 3.
This picture is about 3.
This picture is about 3.
This picture is about 3.
This picture is about 3.
This picture is about 3.
This picture is about 3.
This picture is about 3.
This picture is about 3.
This picture is about 3.
This picture is about 3.
This picture is about 3.
This picture is about 3.

3m (10ft) NVIDIA InfiniBand MC220731V-003 Compatible 56G FDR QSFP+ Active Optical Cable for SB7800/7890 Switches and ConnectX-5 HCA

#159808
#159808

IB 56G FDR AOC ≤1.5W 7.5mm Fiber

145,18 € (Incl. VAT)
FS P/N: QSFP-56G-AO03
119 Sold
2 Reviews
5 Questions
10 in DE Warehouse, Get it by 03 Jun, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Q&A
Reviews
Resources

NVIDIA InfiniBand MC220731V-003 Compatible 56G QSFP+ AOC Cable (3-meter, Active, QSFP+ to QSFP+)

The NVIDIA InfiniBand MC220731V-003 is an 56Gb/s QSFP+ to 56Gb/s QSFP+ Active Optical Cable. Using the Quad Small Form-factor Pluggable Plus (QSFP+) and contains four high-speed electrical copper pairs, each operating at data rates of up to 14Gb/s. This cable is compliant with QSFP+ MSA (Multi-Source Agreement) and IEEE 802.3ba standards.

AOCs enable higher port bandwidth, density and configurability at a low cost, and reduced power requirement in the data centers, used extensively in cloud and supercomputers. Additionally, AOCs are widely employed for connecting NVIDIA GPU-based systems to InfiniBand networks and InfiniBand storage fabrics.

AOC cables offer the low-cost, high-value proposition and increased reliability over connectorized transceivers. They are lighter, more flexible, allow greater airflow, and support longer distances when compared with DAC cables.


Note: The FS P/N is changed from QSFP56-AO03 to QSFP-56G-AO03, but the product is the same. Only the FS P/N has been changed.

Specifications
NVIDIA InfiniBand Compatible
MC220731V-003
Vendor Name
FS
Connector Type
QSFP+ to QSFP+
Data Rate
56Gbps
Minimum Bend Radius
7.5mm
Cable Length
3m (9.84ft)
Jacket Material
OFNP
Temperature
0 to 70°C (32 to 158°F)
Protocols
SFF-8436, QSFP+ MSA, 56G InfiniBand FDR
Warranty
 5 Years 

InfiniBand Product Family

FS NDR/HDR/EDR/FDR InfiniBand products maximize the performance of the HPC network.

InfiniBand Product Family

Boost HPC with FS InfiniBand Solution Learn More
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.

Connectivity Solutions

56G-to-56G links for Switch-to-Switch
View products
56G-to-56G links to ConnectX-5
View products
Specifications

NVIDIA InfiniBand MC220731V-003 Compatible 56G QSFP+ AOC Cable (3-meter, Active, QSFP+ to QSFP+)

The NVIDIA InfiniBand MC220731V-003 is an 56Gb/s QSFP+ to 56Gb/s QSFP+ Active Optical Cable. Using the Quad Small Form-factor Pluggable Plus (QSFP+) and contains four high-speed electrical copper pairs, each operating at data rates of up to 14Gb/s. This cable is compliant with QSFP+ MSA (Multi-Source Agreement) and IEEE 802.3ba standards.

AOCs enable higher port bandwidth, density and configurability at a low cost, and reduced power requirement in the data centers, used extensively in cloud and supercomputers. Additionally, AOCs are widely employed for connecting NVIDIA GPU-based systems to InfiniBand networks and InfiniBand storage fabrics.

AOC cables offer the low-cost, high-value proposition and increased reliability over connectorized transceivers. They are lighter, more flexible, allow greater airflow, and support longer distances when compared with DAC cables.


Note: The FS P/N is changed from QSFP56-AO03 to QSFP-56G-AO03, but the product is the same. Only the FS P/N has been changed.

Specifications
NVIDIA InfiniBand Compatible
MC220731V-003
Vendor Name
FS
Connector Type
QSFP+ to QSFP+
Data Rate
56Gbps
Minimum Bend Radius
7.5mm
Cable Length
3m (9.84ft)
Jacket Material
OFNP
Temperature
0 to 70°C (32 to 158°F)
Protocols
SFF-8436, QSFP+ MSA, 56G InfiniBand FDR
Warranty
 5 Years 

InfiniBand Product Family

FS NDR/HDR/EDR/FDR InfiniBand products maximize the performance of the HPC network.

InfiniBand Product Family

Boost HPC with FS InfiniBand Solution Learn More
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
56G-to-56G links for Switch-to-Switch
View products
56G-to-56G links to ConnectX-5
View products

Questions & Answers

Customer Reviews

Resources

145,18 € (Incl. VAT)

10 in DE Warehouse