Click to open expanded view
Avaya Nortel AA1403005 Compatible XFP 10GBASE-SR 850nm 300m DOM Duplex LC MMF Optical Transceiver Module
#15981
#15981
56,00 € (Excl. VAT)
FS P/N: XFP-10GSR-8566,64 € (Incl. VAT)
FS P/N: XFP-10GSR-85
25 Sold
359 Reviews
2 Questions
Transceiver Models:
103 in DE Warehouse, Get it by May 6, 2024
100 in Global Warehouse, Get it by May 20, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Q&A
Reviews
Resources
Avaya Nortel AA1403005 Compatible 10GBASE-SR XFP Transceiver Module (MMF, 850nm, 300m, LC, DOM)
Specifications
Avaya Compatible
AA1403005
Vendor Name
FS.COM
Form Factor
XFP
Max Data Rate
10Gbps
Wavelength
850nm
Max Cable Distance
300m over OM3 MMF
Connector
LC duplex
Optical Components
VCSEL 850nm
Media
MMF
DOM Support
Yes
TX Power
-3.5~5.3dBm
Receiver Sensitivity
<-13dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
SFP+ MSA Compliant, CPRI, eCPRI
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Specifications
Avaya Nortel AA1403005 Compatible 10GBASE-SR XFP Transceiver Module (MMF, 850nm, 300m, LC, DOM)
Specifications
Avaya Compatible
AA1403005
Vendor Name
FS.COM
Form Factor
XFP
Max Data Rate
10Gbps
Wavelength
850nm
Max Cable Distance
300m over OM3 MMF
Connector
LC duplex
Optical Components
VCSEL 850nm
Media
MMF
DOM Support
Yes
TX Power
-3.5~5.3dBm
Receiver Sensitivity
<-13dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
SFP+ MSA Compliant, CPRI, eCPRI
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Questions & Answers
Customer Reviews
Resources
56,00 € (Excl. VAT)
66,64 € (Incl. VAT)
103 in DE Warehouse
100 in Global Warehouse