FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about 4.
This picture is about .
This picture is about .
This picture is about 4.
This picture is about .
This picture is about .

6ft (1.8m) NEMA 5-15P HG to IEC320 C13 Up Angle 18AWG 125V/10A Power Cord, Black

#156860
#156860

Medical / Up Angle / 10A / 125V / SJTW (PVC)

13,09 € (Incl. VAT)
FS P/N: P515C13UA-HG-10A
11 Sold
0 Review
2 Questions
Length:
Color:
Pre-order, Ship by 06 Aug, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Project Inquiry
1-Year Warranty

6ft (1.8m) NEMA 5-15P HG to IEC320 C13 Up Angle 18AWG 125V/10A Power Cord, Black

Based on high quality construction and optimal performance, this power cord can be used from X-ray machines to life support equipment, conforming to the standard power cord for any medical device in a hospital. A green dot on the front of the plug indicates that the power cord has been tested and can be used in a hospital environment. This up angle cord is ideal for use in confined spaces because it removes the stress placed on the conductor and stress reliever.
Passed 100% electrical test including open circuit test, short circuit compliance, polarity test, high voltage continuity (Hipot) and insulation resistance test.

Specifications
Male Plug
NEMA 5-15P HG
Female Connector
IEC60320 C13 Up Angle
Voltage Compatibility
125V AC
Maximum Input Amps
10A
Overall Length
6ft (1.8m)
Cable Jacket Color
Black
Gauge
18AWG
Cable Outer Diameter
7.8 ± 0.2mm
Cable Jacket Type
SJTW
Cable Jacket Material
PVC (VW-1)
Cable Jacket Temp. Rating
105°C
Conductor Material
Pure Copper
Operating Temperature
23°F to 104°F (-5°C to 40°C)
Storage Temperature
5°F to 140°F (-15°C to 60°C )
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Features
10A/125V Stable Transmission

Excellent electrical conductivity and flame retardant grade safely ensure maximum current transmission.

Pure Copper Conductor

Best electrical and thermal conductivity.

SJT Jacket

VW-1 grade, reduces cable wear for safe transmission.

PVC Insulation

Maximum protection of conductors against external environment.

Double Protection of Power Cord Connection
Improved space utilization, cable protection, security and connection angles for greater convenience and reliability.
Protective Function
Reduces coiling and twisting of power cables, reducing the risk of wire damage.
Stress Relief
This up angle cords removes the stress placed on the conductor and stress reliever.
Stable Power Supply for Medical Facilities
Suitable for powering various medical equipment, providing stable and reliable connections.
CT Scanner
X-ray Machines
Medical Ventilator
Surgical Light
Questions & Answers
Ask a question
All (2)Compatibility (1)Custom Color (1)
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed