The Jack module dust cap is compatible with all RJ45 Jack Modules. And it's the perfect for protecting any Ethernet port from dust and debris when it is not in use.
Click to open expanded view
Jack Module Dust Cap, Suitable for RJ45 Jack Modules (50 pcs/Pack)
#155555
#155555
6,10 € (Excl. VAT)
FS P/N: MDC7,26 € (Incl. VAT)
FS P/N: MDC
677 Sold
1 Review
2 Questions
71 in DE Warehouse, Get it by May 6, 2024
11 in Global Warehouse, Get it by May 17, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Test Support
1-Year Warranty
Specifications
Q&A
Reviews
Resources
Jack Module Dust Cap, Suitable for RJ45 Jack Modules (50 PCS/Pack)
Specifications
Product Type
Jack Module Dust Cap
Color
Black
Application
RJ45 Jacks
Dimensions (HxWxD)
0.47"x0.23"x0.18" (11.9x5.8x4.6mm)
Material
PVC
Package
50 PCS/Pack
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Specifications
Jack Module Dust Cap, Suitable for RJ45 Jack Modules (50 PCS/Pack)
The Jack module dust cap is compatible with all RJ45 Jack Modules. And it's the perfect for protecting any Ethernet port from dust and debris when it is not in use.
Specifications
Product Type
Jack Module Dust Cap
Color
Black
Application
RJ45 Jacks
Dimensions (HxWxD)
0.47"x0.23"x0.18" (11.9x5.8x4.6mm)
Material
PVC
Package
50 PCS/Pack
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Questions & Answers
Customer Reviews
Resources
6,10 € (Excl. VAT)
7,26 € (Incl. VAT)
71 in DE Warehouse
11 in Global Warehouse