The fan-out kit for 6 fibers is used to separate 250μm fibers and route them into color-coded 900μm tight-buffered tubes for connector termination, which can protect bare fiber and no proprietary tools are required. It provides the most compact, easy-to-install ultimate fan-out solution for those users who want to field-install connectors on 250μm coated fibers.
Click to open expanded view
6 Fibers Color-coded Fan-out Kit, 1.2m (3.94ft) Tubing Length
#153546
#153546
6,00 € (Excl. VAT)
FS P/N: 6F-FANOUT KIT7,14 € (Incl. VAT)
FS P/N: 6F-FANOUT KIT
517 Sold
0 Review
0 Question
106 in Global Warehouse, Get it by May 16, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Test Support
1-Year Warranty
Specifications
Q&A
Reviews
Resources
6 Fibers Color-coded Fan-out Kit, 1.2m (3.94ft) Tubing Length
Specifications
Product Type
Fan-out Kits
Fan-out Type
Buffer Tube
Tubing
Hytrel Furcation Tubing
Furcation Unit Material
PC
Tubing Outer Diameter
0.9mm
Tubing Length
1.2m
Fiber Count
6
Operating Temperature
-25 to 70°C (-13 to 158°F)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Specifications
6 Fibers Color-coded Fan-out Kit, 1.2m (3.94ft) Tubing Length
The fan-out kit for 6 fibers is used to separate 250μm fibers and route them into color-coded 900μm tight-buffered tubes for connector termination, which can protect bare fiber and no proprietary tools are required. It provides the most compact, easy-to-install ultimate fan-out solution for those users who want to field-install connectors on 250μm coated fibers.
Specifications
Product Type
Fan-out Kits
Fan-out Type
Buffer Tube
Tubing
Hytrel Furcation Tubing
Furcation Unit Material
PC
Tubing Outer Diameter
0.9mm
Tubing Length
1.2m
Fiber Count
6
Operating Temperature
-25 to 70°C (-13 to 158°F)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Questions & Answers
Customer Reviews
Resources
6,00 € (Excl. VAT)
7,14 € (Incl. VAT)
106 in Global Warehouse