The 80 durometer polishing pad is used as part of the field polish fiber optic termination process. These rubber Ultra Precision Fiber Optic Polishing Pads provide the foundation to ensure that you receive optimum results from your fiber optic polishing film.
Click to open expanded view
Polishing Rubber Pad, 127mm Diameter, 80 Durometer
#153222
#153222
69,02 € (Incl. VAT)
FS P/N: ADS-P80-127-T5
10 Sold
0 Review
0 Question
Pre-order, Ship by 04 Jul, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Test Support
Specifications
Q&A
Reviews
Polishing Rubber Pad, 127mm Diameter, 80 Durometer
Specifications
Product Type
Polishing Pad
Mineral Type
Rubber
Durometer
80HS
Diameter
5'' (127mm)
Thickness
0.2'' (5mm)
Color
Black
Compatible Ferrules
2.5mm Zirconia Ferrule
1.25mm Zirconia Ferrule
1.25mm Zirconia Ferrule
Storage
10 to 30℃ (50 to 86℉) Temperature
30~60% Humidity
30~60% Humidity
* NTT-AT provides ADS Rubber to FS.COM. Check the
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Specifications
Polishing Rubber Pad, 127mm Diameter, 80 Durometer
The 80 durometer polishing pad is used as part of the field polish fiber optic termination process. These rubber Ultra Precision Fiber Optic Polishing Pads provide the foundation to ensure that you receive optimum results from your fiber optic polishing film.
Specifications
Product Type
Polishing Pad
Mineral Type
Rubber
Durometer
80HS
Diameter
5'' (127mm)
Thickness
0.2'' (5mm)
Color
Black
Compatible Ferrules
2.5mm Zirconia Ferrule
1.25mm Zirconia Ferrule
1.25mm Zirconia Ferrule
Storage
10 to 30℃ (50 to 86℉) Temperature
30~60% Humidity
30~60% Humidity
* NTT-AT provides ADS Rubber to FS.COM. Check the
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Questions & Answers
Customer Reviews
69,02 € (Incl. VAT)
Pre-order