NTT AAS-DM is a next generation diamond polishing film that combines long life with high yield no matter what polishing machine it is used with. It is optimally designed for pre-processing before ADS final polishing film. Combining it with ADS final polishing film gives a further synergistic effect.
Click to open expanded view
3μm Polishing Film with 127mm Diameter (25 Sheets/Pack)
#153218
#153218
101,15 € (Incl. VAT)
FS P/N: AAS-DM03-127
23 Sold
1 Review
0 Question
Models:
4 in DE Warehouse, Get it by 24 May, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
Specifications
Q&A
Reviews
Resources
3μm Polishing Film with 127mm Diameter (25 Sheets/Pack)
Specifications
Product Type
Polishing Film
Mineral Type
Diamond
Micron Grade
3μm
Diameter
5'' (127mm)
Base Thickness
3mil (75μm)
Compatible Ferrules
2.5mm Zirconia Ferrule
1.25mm Zirconia Ferrule
1.25mm Zirconia Ferrule
* NTT-AT provides AAS Polishing Film to FS.COM. Check the
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Specifications
3μm Polishing Film with 127mm Diameter (25 Sheets/Pack)
NTT AAS-DM is a next generation diamond polishing film that combines long life with high yield no matter what polishing machine it is used with. It is optimally designed for pre-processing before ADS final polishing film. Combining it with ADS final polishing film gives a further synergistic effect.
Specifications
Product Type
Polishing Film
Mineral Type
Diamond
Micron Grade
3μm
Diameter
5'' (127mm)
Base Thickness
3mil (75μm)
Compatible Ferrules
2.5mm Zirconia Ferrule
1.25mm Zirconia Ferrule
1.25mm Zirconia Ferrule
* NTT-AT provides AAS Polishing Film to FS.COM. Check the
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Questions & Answers
Customer Reviews
Resources
101,15 € (Incl. VAT)
4 in DE Warehouse