FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about QDD-400G-8SPC015.
This picture is about QDD-400G-8SPC015.
This picture is about QDD-400G-8SPC015.
This picture is about QDD-400G-8SPC015.
This picture is about QDD-400G-8SPC015.
This picture is about QDD-400G-8SPC015.
This picture is about QDD-400G-8SPC015.
This picture is about QDD-400G-8SPC015.
This picture is about QDD-400G-8SPC015.
This picture is about QDD-400G-8SPC015.

1.5m (5ft) Generic Compatible 400G QSFP-DD to 8 x 50G SFP56 Passive Direct Attach Copper Breakout Cable

#153203
#153203

≤0.5W 33.5mm Twinax PAM4

248,71 € (Incl. VAT)
FS P/N: QDD-400G-8SPC015
22 Sold
3 Reviews
2 Questions
Pre-order, Ship by 26 Jun, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

Generic Compatible 400G QSFP-DD to 8x 50G SFP56 DAC Breakout Cable (1.5-meter, Passive, QSFP-DD to 8x SFP56, 30AWG)

The 400G QSFP-DD to 8x50G SFP56 DAC Breakout cable assembly is designed to meet the high density requirements of standard and combo connector configurations. QSFP-DD pluggable solutions enable 400G transmission. It is fully compliant with SFF-8679, QSFP-DD MSA, IEEE802.3bj, and IEEE802.3cd standards.
QSFP-DD to 8x SFP56 cable assemblies are high performance, high bandwidth and cost effective interconnect solutions that support 400G standard applications with different data rates. FS currently offers 400G QSFP-DD to 8x 50G SFP56 DAC in lengths of 0.5, 1, 1.5, 2, 2.5, and 3 meters, ideal for SDN, ML, and Cloud Computing.


Note: The FS P/N is changed from Q-8S56PC015 to QDD-400G-8SPC015, but the product is the same. Only the FS P/N has been changed.

Specifications
Part Number
QDD-400G-8SPC015
Vendor Name
FS
Connector Type
QSFP-DD to 8x SFP56
Max Data Rate
400Gbps
Minimum Bend Radius
33.5mm
Wire AWG
30AWG
Cable Length
1.5m (5ft)
Jacket Material
PVC (OFNR)
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Media
Copper
Cable Type
Passive Twinax
Power Consumption
<0.1W
Power Supply
3.3V
Application
400G Ethernet
Protocols
SFF-8679, QSFP-DD MSA, IEEE802.3bj, IEEE802.3cd
Warranty
5 Years

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.

Connectivity Solutions

Direct Connection for 400GbE QSFP-DD to 8 SFP56 DAC
Direct Connection for 400GbE QSFP-DD to 8 SFP56 DAC
View products

Features

Low Power Consumption for Energy-saving
Direct attach copper is suitable for very short links and offers a cost-effective way to establish a 400G to 8x50G within racks and across adjacent racks.
0.1W
Lower Power Consumption
Copper Cable
to Save OPEX
33.5mm Minimum
Bend Radius for Easy Cabling
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
Specifications

Generic Compatible 400G QSFP-DD to 8x 50G SFP56 DAC Breakout Cable (1.5-meter, Passive, QSFP-DD to 8x SFP56, 30AWG)

The 400G QSFP-DD to 8x50G SFP56 DAC Breakout cable assembly is designed to meet the high density requirements of standard and combo connector configurations. QSFP-DD pluggable solutions enable 400G transmission. It is fully compliant with SFF-8679, QSFP-DD MSA, IEEE802.3bj, and IEEE802.3cd standards.
QSFP-DD to 8x SFP56 cable assemblies are high performance, high bandwidth and cost effective interconnect solutions that support 400G standard applications with different data rates. FS currently offers 400G QSFP-DD to 8x 50G SFP56 DAC in lengths of 0.5, 1, 1.5, 2, 2.5, and 3 meters, ideal for SDN, ML, and Cloud Computing.


Note: The FS P/N is changed from Q-8S56PC015 to QDD-400G-8SPC015, but the product is the same. Only the FS P/N has been changed.

Specifications
Part Number
QDD-400G-8SPC015
Vendor Name
FS
Connector Type
QSFP-DD to 8x SFP56
Max Data Rate
400Gbps
Minimum Bend Radius
33.5mm
Wire AWG
30AWG
Cable Length
1.5m (5ft)
Jacket Material
PVC (OFNR)
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Media
Copper
Cable Type
Passive Twinax
Power Consumption
<0.1W
Power Supply
3.3V
Application
400G Ethernet
Protocols
SFF-8679, QSFP-DD MSA, IEEE802.3bj, IEEE802.3cd
Warranty
5 Years

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
Direct Connection for 400GbE QSFP-DD to 8 SFP56 DAC
Direct Connection for 400GbE QSFP-DD to 8 SFP56 DAC
View products
Features
Low Power Consumption for Energy-saving
Direct attach copper is suitable for very short links and offers a cost-effective way to establish a 400G to 8x50G within racks and across adjacent racks.
0.1W
Lower Power Consumption
Copper Cable
to Save OPEX
33.5mm Minimum
Bend Radius for Easy Cabling
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.

Questions & Answers

Customer Reviews

Resources

248,71 € (Incl. VAT)

Pre-order