The Arista Compatible 100G QSFP28 to 2x50G QSFP28 Active Optical Breakout Cable operates over Multi-Mode Fiber (MMF) and complies with SFF-8636 and hot-pluggable QSFP28 Electrical MSA standards, ensuring compatibility and reliability. It features built-in digital diagnostics monitoring (DDM) for real-time operating parameter access.
This cable provides a highly cost-effective Ethernet connectivity solution for interconnecting devices with 100G QSFP28 ports and 50G QSFP28 ports in data centers, High Performance Computing(HPC), and Switches/Routers/Server/Storage racks, including adjacent racks, for short distances.
Click to open expanded view
50m (164ft) Arista Networks Compatible 100G QSFP28 to 2x50G QSFP28 Active Optical Breakout Cable
Arista Compatible 100G QSFP28 to 2x50G QSFP28 AOC Cable (50-meter, QSFP28 to QSFP28)
50G:<1.5W
Quality Testing Program
Quality Testing Program
Connectivity Solutions
Features
Cable Type | Active Optical Cable | Active Optical Cable | Active Direct Attach Copper | Passive Direct Attach Copper | Passive Direct Attach Copper |
Data Rate | 100G to 2x50G | 100G to 4x25G | 100G to 4x25G | 100G to 2x50G | 100G to 4x25G |
Connector Type | QSFP28 to QSFP28 | QSFP28 to SFP28 | QSFP28 to SFP28 | QSFP28 to QSFP28 | QSFP28 to SFP28 |
Power Consumption | <1.65W | <3.5W | <1.8W | <0.5W | <0.5W |
Cable Length | 1-100m (3ft-328ft) | 1-50m (3ft-164ft) | 1-9m (3ft-29ft) | 0.5-5m (2ft-16ft) | 0.5-5m (2ft-16ft) |
Wire AWG | — | — | 26-30AWG | 26-30AWG | 26-30AWG |
Minimum Bend Radius | 30mm | 7.5mm | 33-44.5mm | 26-34mm | 25-30mm |
Media | Optic Fiber | Optic Fiber | Copper | Copper | Copper |
Jacket Material | OFNP | OFNP | PVC (OFNR) | PVC (OFNR) | PVC (OFNR) |
Arista Compatible 100G QSFP28 to 2x50G QSFP28 AOC Cable (50-meter, QSFP28 to QSFP28)
The Arista Compatible 100G QSFP28 to 2x50G QSFP28 Active Optical Breakout Cable operates over Multi-Mode Fiber (MMF) and complies with SFF-8636 and hot-pluggable QSFP28 Electrical MSA standards, ensuring compatibility and reliability. It features built-in digital diagnostics monitoring (DDM) for real-time operating parameter access.
This cable provides a highly cost-effective Ethernet connectivity solution for interconnecting devices with 100G QSFP28 ports and 50G QSFP28 ports in data centers, High Performance Computing(HPC), and Switches/Routers/Server/Storage racks, including adjacent racks, for short distances.
50G:<1.5W
Quality Testing Program
Quality Testing Program
Cable Type | Active Optical Cable | Active Optical Cable | Active Direct Attach Copper | Passive Direct Attach Copper | Passive Direct Attach Copper |
Data Rate | 100G to 2x50G | 100G to 4x25G | 100G to 4x25G | 100G to 2x50G | 100G to 4x25G |
Connector Type | QSFP28 to QSFP28 | QSFP28 to SFP28 | QSFP28 to SFP28 | QSFP28 to QSFP28 | QSFP28 to SFP28 |
Power Consumption | <1.65W | <3.5W | <1.8W | <0.5W | <0.5W |
Cable Length | 1-100m (3ft-328ft) | 1-50m (3ft-164ft) | 1-9m (3ft-29ft) | 0.5-5m (2ft-16ft) | 0.5-5m (2ft-16ft) |
Wire AWG | — | — | 26-30AWG | 26-30AWG | 26-30AWG |
Minimum Bend Radius | 30mm | 7.5mm | 33-44.5mm | 26-34mm | 25-30mm |
Media | Optic Fiber | Optic Fiber | Copper | Copper | Copper |
Jacket Material | OFNP | OFNP | PVC (OFNR) | PVC (OFNR) | PVC (OFNR) |
Questions & Answers
Customer Reviews
Resources
433,16 € (Incl. VAT)