FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about QSFP-200G-2QPCxxx.
This picture is about QSFP-200G-2QPCxxx.
This picture is about QSFP-200G-2QPCxxx.
This picture is about QSFP-200G-2QPCxxx.
This picture is about QSFP-200G-2QPCxxx.
This picture is about QSFP-200G-2QPCxxx.
This picture is about QSFP-200G-2QPCxxx.
This picture is about QSFP-200G-2QPCxxx.
This picture is about QSFP-200G-2QPCxxx.
This picture is about QSFP-200G-2QPCxxx.

Customized 200G QSFP56 to 2 x 100G QSFP56 Passive Direct Attach Copper Breakout Cable

#152898
#152898

≤0.5W 26mm/30mm 30AWG/26AWG Twinax

75,00 € (Excl. VAT)
FS P/N: QSFP-200G-2QPCxxx
89,25 € (Incl. VAT)
FS P/N: QSFP-200G-2QPCxxx
5 Sold
2 Reviews
5 Questions
Cable Length:
0.5m (2ft)
Compatible Brands:
NVIDIA (InfiniBand)
Device Number:
Pre-order, Ship by Jun 19, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Solution Design
5-Year Warranty
Specifications
Features
Q&A
Reviews
Resources

200G QSFP56 to 2x100G QSFP56 DAC Breakout Cable (3-meter, Passive, QSFP56 to 2 QSFP56, 26AWG)

200G QSFP56 to 2x100G QSFP56 Direct Attach Cable operates over passive copper, which requires no additional power to ensure quality connectivity. This breakout cable is compliant with IEEE 802.3cd, SFF-8665, QSFP56 MSA standards. It provides a connection of a 200G QSFP56port on one end and to two 100G QSFP56 ports on the other end and is suitable for cost-effective close-range interconnections within the equipment room of telecom operators or data centers, etc.


Note: The FS P/N is changed from Q56-2Q56PCxx to QSFP-200G-2QPCxxx, but the product is the same. Only the FS P/N has been changed.

Specifications
Part Number
QSFP-200G-2QPCxxx
Vendor Name
FS
Form Factor
QSFP56 to 2 QSFP56
Max Data Rate
200Gbps
Media
Copper
Cable Type
Passive Twinax
Cable Length
Customized
Wire AWG
30AWG for 0.5m~1.5m, 26AWG for 2m~3m
Minimum Bend Radius
26mm for 0.5m~1.5m, 30mm for 2m~3m
Power Consumption
≤0.5W
Jacket Material
PVC (OFNR)
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
IEEE 802.3cd, SFF-8665, QSFP56 MSA
Warranty
5 Years
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.

Features

Enable Seamless Connectivity for Your Network
Dual-compatibility customization provides DAC cables with different compatibility on both sides based on your models, ideal for achieving border-less connectivity.
Custom Compatible Brands
100% Tested in Host Devices
Online Custom Label Service Tailored to Your Needs
Custom labels for easy identification to help ease receiving, stocking and deployment.
Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.
Specifications

200G QSFP56 to 2x100G QSFP56 DAC Breakout Cable (3-meter, Passive, QSFP56 to 2 QSFP56, 26AWG)

200G QSFP56 to 2x100G QSFP56 Direct Attach Cable operates over passive copper, which requires no additional power to ensure quality connectivity. This breakout cable is compliant with IEEE 802.3cd, SFF-8665, QSFP56 MSA standards. It provides a connection of a 200G QSFP56port on one end and to two 100G QSFP56 ports on the other end and is suitable for cost-effective close-range interconnections within the equipment room of telecom operators or data centers, etc.


Note: The FS P/N is changed from Q56-2Q56PCxx to QSFP-200G-2QPCxxx, but the product is the same. Only the FS P/N has been changed.

Specifications
Part Number
QSFP-200G-2QPCxxx
Vendor Name
FS
Form Factor
QSFP56 to 2 QSFP56
Max Data Rate
200Gbps
Media
Copper
Cable Type
Passive Twinax
Cable Length
Customized
Wire AWG
30AWG for 0.5m~1.5m, 26AWG for 2m~3m
Minimum Bend Radius
26mm for 0.5m~1.5m, 30mm for 2m~3m
Power Consumption
≤0.5W
Jacket Material
PVC (OFNR)
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
IEEE 802.3cd, SFF-8665, QSFP56 MSA
Warranty
5 Years
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
Enable Seamless Connectivity for Your Network
Dual-compatibility customization provides DAC cables with different compatibility on both sides based on your models, ideal for achieving border-less connectivity.
Custom Compatible Brands
100% Tested in Host Devices
Online Custom Label Service Tailored to Your Needs
Custom labels for easy identification to help ease receiving, stocking and deployment.
Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.

Questions & Answers

Customer Reviews

Resources

75,00 € (Excl. VAT)

89,25 € (Incl. VAT)

Pre-order